Selecting the location and language will prioritise localised information. Continue
SW100/145; EI90; Austria; Shaft wall, single metal stud frame, triple layer cladding

SW100/145; EI90; Austria; Shaft wall, single metal stud frame, triple layer cladding

B+M partition wall, lining and shaft wall systems are unique in regards to flexibility of usable system components. IntraProfil® metal studs and channels are the core elements of every B+M system construction. Additionally required system components of all within the "B+M Markensiegel" mentioned brands may be used and combined accordingly to B+M installation guidelines and testings.
Specification
  • 145 mm shaft wall on a single IntraProfil ® CW100 steel structure with 3 layers of 15.0 mm fire- rated gypsum plasterboard GKF(DF)/GKFI(DFH2) on one side.

Technical specification
  • Unique ref.BM_SW-100-145_EI90_metal_triple-layer-cladding-A
  • Collection setAT_Wall Partition
  • Collectionshaft wall, 1 stud, 3 layers, fire resistance
  • TypeObject (single object)
  • Date of publishing2022-03-25
  • Edition number1
  • Height (mm)4000
  • Depth (mm)145
Related
  • Material mainGypsum
  • Material secondarySteel
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls
  • CSI MasterFormat 2014 Code09 21 16.23
  • CSI MasterFormat 2014 TitleGypsum Board Shaft Wall Assemblies
  • OmniClass TitleGypsum Board Fixed Partitions
  • OmniClass Number23-15 11 11 11
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Austria