V-Jus-1f-12.5; NPD; Austria; Lining, directly attached, single-layer claddingV-Jus-1f-12.5; NPD; Austria; Lining, directly attached, single-layer cladding
View previous images
View next images

V-Jus-1f-12.5; NPD; Austria; Lining, directly attached, single-layer cladding

B+M partition wall, lining and shaft wall systems are unique in regards to flexibility of usable system components. IntraProfil® metal studs and channels are the core elements of every B+M system construction. Additionally required system components of all within the "B+M Markensiegel" mentioned brands may be used and combined accordingly to B+M installation guidelines and testings.
Specification
  • 45-112.5 mm lining on a single IntraProfil ® CD60/27 steel structure with a single layer of 12.5 mm gypsum standard plasterboard GKB(A)/GKBI(H2) on one side, with adjustable bracket directly attached to base wall. Sound insulation improvement measure with min. 20 mm glass wool up to 12 dB possible.

Technical specification
  • Unique ref.BM_V-Jus-1f-12_NPD_lining_single-layer-cladding-A
  • Collection setAT_Wall Partition
  • Collectionlining directly attached, 1 layer
  • TypeObject (single object)
  • Date of publishing2022-04-20
  • Edition number1
  • Height (mm)10000
  • Depth (mm)45
Related
  • Material mainGypsum
  • Material secondarySteel
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • UNSPSC nameGypsum board
  • UNSPSC code30161509
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass TitleGypsum Board Fixed Partitions
  • OmniClass Number23-15 11 11 11
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Austria