Publish your products
BAUX Acoustic Wood Wool Circle
BAUX Acoustic Wood Wool Circle
    BAUX
    Archived

    BAUX Acoustic Wood Wool Circle

    The addition to the BAUX Tile Collection is an environment-friendly, recyclable material made from wood wool, cement and water. The BAUX Acoustic Tile Circle comes in two sizes, small (290x290mm) and large (580x580mm). 
    Specification
    • BAUX Acoustic wood wool Tiles is an environment-friendly, recyclable material made from wood wool, cement and water.
    Technical specification
    • Unique ref.acousticwoodwooltiles-circle
    • Product familyBAUX Acoustic Wood Wool
    • Product groupBAUX Acoustic Tiles
    • TypeAssembly (multiple objects)
    • Date of publishing2020-05-25
    • Edition number1
    • Height (mm)580
    • Width (mm)580
    • Depth (mm)25
    Related
    • Material mainWood
    • Material secondaryCement
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit