Publish your products
Circular Plate Suspended Ø1200 Stnd/Opt2
Circular Plate Suspended Ø1200 Stnd/Opt2
Circular Plate Suspended Ø1200 Stnd/Opt2
Circular Plate Suspended Ø1200 Stnd/Opt2
Circular Plate Suspended Ø1200 Stnd/Opt2
Circular Plate Suspended Ø1200 Stnd/Opt2
    Begolux
    Archived

    Circular Plate Suspended Ø1200 Stnd/Opt2

    • Suspended luminaire in aluminum, with matte diffuser, equipped with LED PCB.

    • The LED layout provides a homogeneous and uniform ilumination across the entire surface.

    • Supplied with all accessories for fixing, 1,2m suspension and central fixation (in the suspended version).

    • Its design facilitates access to its interior so that cleaning is simple and practical (without requiring specialized intervention).

    • It can be customized according to the customer’s space and taste, thus making it a unique and exclusive piece.

    • Ideal for business and hotel locations where lighting and the decorative component go side by side.

    Specification
    • • Voltage: 230V;

      • Power: according to the selected length;

      • Protection index: IP 40;

      • European standard: EN 60598;

      • LED module: TRIDONIC or OSRAM;

      • Driver: TRIDONIC.

      • Color temperature: 2700 K, 3000 K, 4000 K, 5000 K or 6500 K (Kelvin);

      • Low Color Tolerance: MacAdam 3 (3 SDCM Standard Deviation Color Matching);

      • High Color Rendering Index: CRI> 80 (Color Rendering Index);

      • LED lifetime: 50,000 hours L80F10 (Ta = 25ºC);

      • Optical Diffuser: Satin Polycarbonate (Satin SBB Opal PC) or Micro Prismatic Polycarbonate;

      • LED opening angle: 120 º (degrees)

      • Photobiological Risk Certification: RG1 (IEC 62471 Standard);

      • Control options: ON / OFF, DALI, Regulation 1-10V, Emergency Kit.

    Technical specification
    • Unique ref.circular-plate-suspended-o1200-stnd-opt2
    • Product familyCIRCULAR PLATE
    • Product groupCircular Plate Collection
    • TypeObject (single object)
    • Date of publishing2021-02-18
    • Edition number1
    • Height (mm)120
    • Width (mm)1200
    • Depth (mm)1200
    Related
    • Material mainAluminium
    • Material secondaryPolycarbonate
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)24
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_86
    • Uniclass 2015 DescriptionSuspended luminaires
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 23 17
    • OmniClass TitleLight Emitting Diode Lamps
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit