Publish your products
Circular Plate Suspended Ø400 Opt1
Circular Plate Suspended Ø400 Opt1
Circular Plate Suspended Ø400 Opt1
Circular Plate Suspended Ø400 Opt1
Circular Plate Suspended Ø400 Opt1
    Begolux
    Archived

    Circular Plate Suspended Ø400 Opt1

    • Suspended luminaire in aluminum, with matte diffuser, equipped with LED PCB.

    • The LED layout provides a homogeneous and uniform ilumination across the entire surface.

    • Supplied with all accessories for fixing, 1,2m suspension and central fixation (in the suspended version).

    • Its design facilitates access to its interior so that cleaning is simple and practical (without requiring specialized intervention).

    • It can be customized according to the customer’s space and taste, thus making it a unique and exclusive piece.

    • Ideal for business and hotel locations where lighting and the decorative component go side by side.

    Specification
    • • Voltage: 230V;

      • Power: according to the selected length;

      • Protection index: IP 40;

      • European standard: EN 60598;

      • LED module: TRIDONIC or OSRAM;

      • Driver: TRIDONIC.

      • Color temperature: 2700 K, 3000 K, 4000 K, 5000 K or 6500 K (Kelvin);

      • Low Color Tolerance: MacAdam 3 (3 SDCM Standard Deviation Color Matching);

      • High Color Rendering Index: CRI> 80 (Color Rendering Index);

      • LED lifetime: 50,000 hours L80F10 (Ta = 25ºC);

      • Optical Diffuser: Satin Polycarbonate (Satin SBB Opal PC) or Micro Prismatic Polycarbonate;

      • LED opening angle: 120 º (degrees)

      • Photobiological Risk Certification: RG1 (IEC 62471 Standard);

      • Control options: ON / OFF, DALI, Regulation 1-10V, Emergency Kit.

    Technical specification
    • Unique ref.circular-plate-suspended-o400-opt1
    • Product familyCIRCULAR PLATE
    • Product groupCircular Plate Collection
    • TypeObject (single object)
    • Date of publishing2021-02-18
    • Edition number1
    • Height (mm)120
    • Width (mm)400
    • Depth (mm)400
    Related
    • Material mainAluminium
    • Material secondaryPolycarbonate
    • Designed inPortugal
    • Manufactured inPortugal
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_86
    • Uniclass 2015 DescriptionSuspended luminaires
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 23 17
    • OmniClass TitleLight Emitting Diode Lamps
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring