Publish your products
Infinity Slim Flushed Trimless
Infinity Slim Flushed Trimless
Infinity Slim Flushed Trimless
Infinity Slim Flushed Trimless
Infinity Slim Flushed Trimless
    Begolux
    Archived

    Infinity Slim Flushed Trimless

    • Luminaire recessed trimless in aluminum profile of 50x60 mm section;

    • Matte or micro prismatic diffuser in polycarbonate profile;

    • Equipped with LED module and driver;

    • Absence of rim / rim flap;

    • Standard or other lengths, produced upon customer's request and space requirements;

    • Supplied with micro perforated mesh for fixing to false ceiling;

    • High performance, luminous uniformity and low glare index (UGR);

    • Safe, simple, practical and fast application;

    • Designed for individual applications or in a continuous line.

    Specification
    • • Voltage: 230V;

      • Power: according to the selected length;

      • Protection index: IP 40;

      • European standard: EN 60598;

      • LED module: TRIDONIC or OSRAM;

      • Driver: TRIDONIC.

      • Color temperature: 2700 K, 3000 K, 4000 K, 5000 K or 6500 K (Kelvin);

      • Low Color Tolerance: MacAdam 3 (3 SDCM Standard Deviation Color Matching);

      • High Color Rendering Index: CRI> 80 (Color Rendering Index);

      • LED lifetime: 50,000 hours L80F10 (Ta = 25ºC);

      • Optical Diffuser: Satin Polycarbonate (Satin SBB Opal PC) or Micro Prismatic Polycarbonate;

      • LED opening angle: 120 º (degrees)

      • Photobiological Risk Certification: RG1 (IEC 62471 Standard);

      • Control options: ON / OFF, DALI, Regulation 1-10V, Emergency Kit.

    Technical specification
    • Unique ref.infinity-slim-flushed-trimless
    • Product familyINFINITY SLIM
    • Product groupInfinity Slim Collection
    • TypeObject (single object)
    • Date of publishing2021-02-08
    • Edition number1
    • Height (mm)60
    • Width (mm)50
    Related
    • Material mainAluminium
    • Material secondaryPolycarbonate
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)1.6
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 23 17
    • OmniClass TitleLight Emitting Diode Lamps
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring