Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
beijer/products/ba1203bf-398c-4b61-80f5-df151f9f3aeb
Home
Categories
Building Materials
Coving
15X95 SOCKEL ALLMOGE
Unavailable in United States
Beijer
Follow
15X95 SOCKEL ALLMOGE
Sockel, eller golvlist som det också heter, används oftast för att spika fast i väggen i kant med golvet vilket gör att glipan mellan golv och vägg döljs samtidigt som den skyddar väggbeklädnaden så som tapen eller färgen vid t.ex. dammsugning.
Download
Technical specification
Technical specification
Unique ref.
15x95-sockel-allmoge
Product family
MOULDINGS
Product group
SOCKEL
Type
Object (single object)
Date of publishing
2021-05-07
Edition number
1
Height (mm)
95
Depth (mm)
15
Links
Links
Product url
https://www.beijerbygg.se/SearchDisplay?storeId=10201&catalogId=10551&langId=46&beginIndex=0&searchSource=Q&sType=SimpleSearch&resultCatEntryType=1&showResultsPage=true&pageView=&coSearchSkuEnabled=true&searchType=102&searchTerm=sockellist
Related
Related
Material main
Wood
Designed in
Sweden
Classification
Classification
BIMobject Category
Building Materials - Coving
IFC classification
Object
Uniclass 2015 Code
TE_70_40_50_66
Uniclass 2015 Description
Profile boards
OmniClass Number
23-13 17 11
OmniClass Title
Rigid Profiles
Region availability
Europe
Sweden
Similar products
AZEK Exteriors
AZEK® J-Casings
Download
AZEK Exteriors
AZEK® Crown Moulding Profiles
Download
AZEK Exteriors
AZEK® Detail & Sills
Download
RECKLI
2/49 Saale
3.4
(
10
)
Download
Tile Tech Pavers
Turf-Tray™ – Rooftop Artificial Grass
3.9
(
12
)
Download
Saint-Gobain Glass Mexico
Saint-Gobain Glass TIMELESS
3.8
(
12
)
Download