Publish your products
10GX KeyConnect Coupler Patch Panel (Flat), 24-port, 1U
Belden

10GX KeyConnect Coupler Patch Panel (Flat), 24-port, 1U

The CAT 6A Patch Panel is a fully loaded patch panel designed to be used within the Belden 10GX System. It features our high-performing CAT 6A connectors specifically designed to meet the difficult challenges of 10 Gb/s transmission. Available in a variety of styles including Belden's AngleFlex design. Pre-loaded panels are available with RJ45 jacks or couplers.

Specification
  • Website Part#: AX104141
Technical specification
  • Unique ref.pf_10gxkconncouplerpp241u
  • Product familyPatch Panels
  • Product groupCAT 6A
  • TypeObject (single object)
  • Date of publishing2020-11-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Networking
  • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 2015 CodePr_75_75_50_60
  • Uniclass 2015 DescriptionPatch panels
  • CSI MasterFormat 2014 Code27 11 19
  • CSI MasterFormat 2014 TitleCommunications Termination Blocks and Patch Panels
  • OmniClass Number23-37 00 00
  • OmniClass TitleInformation and Communication Specific Products and Equipment
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit