Publish your products
XHD 1U Angled Patch Panel 76P Pre-Term OM4 (Black)
Belden

XHD 1U Angled Patch Panel 76P Pre-Term OM4 (Black)

XHD 1U Angled Patch Panel 76P 1 Tray Pre-Term Base-12 OM4 Aqua, Type-A, Black Finish (Black LC Adapters)

Specification
  • Website Part#: XHD1AUB076T4AA

Technical specification
  • Unique ref.xhd-1u-angled-patch-panel-76p-xhd1aub076t4aa
  • Product familyPatch Panels
  • Product groupDC Housings & Shelves
  • TypeObject (single object)
  • Date of publishing2026-05-13
  • Edition number1
  • Height (inches)1.72
  • Width (inches)19
  • Depth (inches)18.3
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)7.6
Classification
  • BIMobject CategoryElectronics - Networking
  • Uniclass 2015 CodePr_75_75_50_60
  • Uniclass 2015 DescriptionPatch panels
  • CSI MasterFormat 2014 Code27 11 19
  • CSI MasterFormat 2014 TitleCommunications Termination Blocks and Patch Panels
  • OmniClass Number23-37 00 00
  • OmniClass TitleInformation and Communication Specific Products and Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States