Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bellitalia/products/870c7e66-df6b-4200-ba67-702771850702
Home
Categories
Landscaping
Outdoor Furniture
DEMETRA D - BENCH
Available in United States
BELLITALIA
Follow
Archived
DEMETRA D - BENCH
Modular bench model "DEMETRA" CA consists of a monolithic seat.
Download unavailable (files archived)
Specification
Specification
DEMETRA D WITH LEVELLING SYSTEM BENCH IN GRANITO (COLOR TO BE CHOSEN) SANDBLASTED WITH BUSH-HAMMERED SEAT SURFACE ANTI-DECAY VARNISH
Technical specification
Technical specification
Unique ref.
0PAAR015
Product family
DEMETRA
Product group
DEMETRA
Type
Object (single object)
Date of publishing
2023-11-10
Edition number
1
Height (mm)
490
Width (mm)
1800
Depth (mm)
600
Links
Links
Product url
https://www.bellitalia.net/en/products/benches/demetra-d/
Related
Related
Material main
Granite
Material secondary
Granite
Weight Net (Kg)
1170
Classification
Classification
BIMobject Category
Landscaping - Outdoor Furniture
IFC classification
Furnishing Element
OmniClass Number
23-11 29 13 11
OmniClass Title
Exterior Benches
Similar products
Allé Designs
Fresco Customizable Round Planter
Download
Forms+Surfaces
Eulo Seating
4.8
(
8
)
Download
Forms+Surfaces
Avivo Table
Download
Forms+Surfaces
Tangent Table Ensemble
5.0
(
7
)
Download
Forms+Surfaces
Factor Chair
Download
Forms+Surfaces
Avivo Chair
Download