Publish your products
DEMETRA DW - BENCH
DEMETRA DW - BENCH
    BELLITALIA
    Archived

    DEMETRA DW - BENCH

    Linear modular bench, model "DEMETRA" DW, consisting of a monolithic seat with integrated single seating.
    Specification
    • DEMETRA DW WITH LEVELLING SYSTEM BENCH IN GRANITO (COLOR TO BE CHOSEN) SANDBLASTED WITH BUSH-HAMMERED SEAT SURFACE ANTI-DECAY VARNISH AND CONIFER WOOD SEAT
    Technical specification
    • Unique ref.0PAAR044
    • Product familyDEMETRA
    • Product groupDEMETRA
    • TypeObject (single object)
    • Date of publishing2023-11-10
    • Edition number1
    • Height (mm)490
    • Width (mm)1800
    • Depth (mm)600
    Related
    • Material mainGranite
    • Material secondaryWood
    • Weight Net (Kg)1155
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit