Publish your products
DEMETRA 2DW - BENCH
DEMETRA 2DW - BENCH
    BELLITALIA
    Archived

    DEMETRA 2DW - BENCH

    4.5 out of 5 stars4.5(10 reviews)

    "Modular linear bench mod. “DEMETER” 2DW consisting of a monolithic seat with seat fully integrated"

    Specification
    • DEMETRA 2DW WITH LEVELLING SYSTEM BENCH IN GRANITO (COLOR TO BE CHOSEN) SANDBLASTED WITH BUSH-HAMMERED UPPER RIMS ANTI-DECAY VARNISH AND CONIFER WOOD SEAT

    Technical specification
    • Unique ref.0PAAR045
    • Product familyDEMETRA
    • Product groupDEMETRA
    • TypeObject (single object)
    • Date of publishing2023-11-10
    • Edition number1
    • Height (mm)490
    • Width (mm)1800
    • Depth (mm)600
    Related
    • Material mainGranite
    • Material secondaryWood
    • Weight Net (Kg)1099
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit