Publish your products
CUDDLY - BENCH
CUDDLY - BENCH
    BELLITALIA
    Archived

    CUDDLY - BENCH

    "CUDDLY" mod. bench of the ORGANIC line, constituted by a wide and ergonomic, comfortable seat like a hug, with rounded lines and essential. The soft shape and the choice of colors make it a perfectly urban furniture product adaptable to any type of environment and make it an indispensable opportunity to relax."
    Specification
    • CUDDLY BENCH IN GRANITO (COLOR TO BE CHOSEN) SMOOTH FORMWORK MAT PAINT
    Technical specification
    • Unique ref.0PAAR059
    • Product familyCUDDLY
    • Product groupCUDDLY
    • TypeObject (single object)
    • Date of publishing2023-11-10
    • Edition number1
    • Height (mm)830
    • Width (mm)828
    • Depth (mm)850
    Related
    • Material mainGranite
    • Material secondaryGranite
    • Weight Net (Kg)695
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurnishing Element
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches