Publish your products
COOMO Outdoor - Modular Sofa
COOMO Outdoor - Modular Sofa
COOMO Outdoor - Modular Sofa
COOMO Outdoor - Modular Sofa
COOMO Outdoor - Modular Sofa
COOMO Outdoor - Modular Sofa
COOMO Outdoor - Modular Sofa
COOMO Outdoor - Modular Sofa
    Bene

    COOMO Outdoor - Modular Sofa

    COOMO Outdoor is a modular sofa with a revolutionary internal structure, based on refurbishment, reuse, and recycling.

    Specification
    • COOMO Outdoor by Bene
      A never ending story.
      Design: Form Us With Love

      COOMO Outdoor is a modular sofa system distinguished by its thoughtful design: every single component can be replaced if needed. In a time when many thingsare short-lived, COOMO deliberately focuses on longevity. The covers can be removed and replaced with new fabrics in different colours or textures whenever desired. Upholstery and frame can also be renewed, as the individual parts are not glued together. Thanks to its material purity, all components can be easily separated and recycled. With three different modules – corner element, single element and pouf – a wide range of configurations can be created. These can be adapted or expanded at any time thanks to the modular concept, allowing for maximum flexibility tailored to space and use. COOMO Outdoor is the weather-resistant version and can be used in outdoor areas.

      Product description

      Backrest and seat element: The substructure made of EPP (expanded polypropylene) and a plywood plate. EPP is 100% recyclable and free from harmful substances. Thanks to its closed-cell structure, EPP is lightweight, shock-absorbing, and dimensionally stable.

      Cover and upholstery: All upholstered elements are made of dimensionally stable polyurethane foam (PUR foam, 55 kg). In the outdoor version, an additional protective layer made of textile fibres prevents moisture from penetrating and thus contributes to the material’s weather resistance. The covers are designed to be removable and are available in various outdoor fabric collections. Colour configuration options: single colour or with optionally different seat and base upholstery .

      Base: made of steel, powder-coated in black or clay matte.

      Adjustment leg with universal glides: height adjustment range: +25 mm, suitable for all floor types.

      Sectional connector: 2 pieces per COOMO module included in the scope of delivery. 


      Options

      Floor mounting kit

      For the secure anchoring of COOMO modules in outdoor areas. This mounting kit provides a stable connection to the ground.
      Material & colour: stainless steel
      Available as a set:
      · Floor mounting plates + screws + plugs – 2 pieces each

      Protective cover

      The protective cover for the modular sofa COOMO Outdoor provides optimal protection against weather conditions, dust, and dirt. It is precisely tailored to each module element – pouf, single element, or corner element. The durable, water-repellent material ensures long-lasting protection and shields the upholstery from UV radiation and moisture. The cover is easy to attach and remove, making it ideal for long-term outdoor use.

    Technical specification
    • Unique ref.coomo-outdoor-modular-sofa
    • Product familyOutdoor
    • Product groupChair & Upholstered Furniture
    • TypeObject (single object)
    • Date of publishing2026-07-06
    • Edition number1
    • Height (mm)794
    • Width (mm)958
    • Depth (mm)958
    Related
    • Material mainExpanded Polypropylene
    • Material secondaryPolyurethane
    • Designed inAustria
    • Manufactured inItaly
    • Weight Net (Kg)11
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City