ARBORCOAT Exterior Oil Primer

ARBORCOAT Exterior Oil Primer

ARBORCOAT Premium Exterior Stains offer a variety of opacities in an array of captivating colors that let you express your own unique style. These finishes are designed to enhance the appearance of your deck, siding, or outdoor wood furniture with outstanding color retention. All ARBORCOAT finishes are easy to apply and offer superior protection while enriching the texture and grain of exterior wood surfaces.

Features:
  • Excellent for blocking tannins in extractive woods like redwood and cedar
  • Provides a uniform surface over which the finish, stain, or paint performs to best advantage
  • Excellent holdout and hiding properties
  • Seals uniformly
  • Seals porous surfaces and improves the bond over prepared chalky surfaces
  • Exhibits excellent adhesion characteristics
  • Effective for blocking stains
  • Available in light to medium-toned colors

Additional Info:

Available Colors: Light to Medium-Toned

Sheen (or Gloss): N/A

Cleanup: Solvent

Resin Type: Alkyd

Recommended Use: Exterior 

Recommended Use: Exterior 

Technical specification
  • Unique ref.benjamin-moore-366
  • Collection setPaints and Varnishes
  • CollectionARBORCOAT® Premium Exterior Stain
  • TypeObject (single object)
  • Date of publishing2016-05-10
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
  • OmniClass TitlePaints and Varnishes
  • OmniClass Number23-15 21 11

Region availability

North America
United States
Canada