Regal Select Waterborne Interior Paint - Semi-Gloss

Regal Select Waterborne Interior Paint - Semi-Gloss

Regal Select offers the premium performance and smooth application you've come to expect from our classic paint, with the added benefits of cutting-edge new technologies. Thanks to our proprietary waterborne resins and zero VOC colorants, Regal Select is both a paint and primer in one advanced formula.

Features:
  • Regal Select Features Paint and Primer Together
  • Easy Application
  • Highly Washable
  • Zero VOC*, Low Odor
  • Excellent Hide
  • Semi-gloss is great for trim, doors, and cabinets
  • Provides a Mildew Resistant Coating

* Zero VOC according to EPA Method 24.
Additional Info:

Available Colors: All Colors, Ready Mix White

Sheen (or Gloss): Semi-Gloss

Cleanup: Soap and Water

Resin Type: Proprietary 100% Acrylic

Recommended Use: Interior 

Recommended Use: Exterior 

Technical specification
  • Unique ref.benjamin-moore-551
  • Collection setPaints and Varnishes
  • CollectionRegal® Select Waterborne Interior Paint
  • TypeObject (single object)
  • Date of publishing2016-05-10
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
  • OmniClass TitlePaints and Varnishes
  • OmniClass Number23-15 21 11

Region availability

North America
United States
Canada