We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ARBORCOAT Semi Solid Deck and Siding Stain

Unique ref.: benjamin-moore-639
Brand: Benjamin Moore
Product family: Paints and Varnishes
Product group: ARBORCOAT® Premium Exterior Stain
Date of publishing: 2016-05-10
Edition number: 1
Type: Object (single object)
ARBORCOAT Premium Exterior Stains offer a variety of opacities in an array of captivating colors that let you express your own unique style. These finishes are designed to enhance the appearance of your deck, siding, or outdoor wood furniture with outstanding color retention. All ARBORCOAT finishes are easy to apply and offer superior protection while enriching the texture and grain of exterior wood surfaces.

Features:
  • Provides protection and color without obscuring the grain or texture of the wood
  • The semi-solid opacity of this product makes it ideal for reducing color variations in wood without completely obscuring the wood grain
  • Scuff-resistant
  • Formulated to penetrate, protect and beautify wood decking and furniture
  • Provides a mildew-resistant coating
  • May be applied to new, pressure-treated lumber
  • Ideal for softwoods like cedar and pine
  • Creates a water-repellent coating
  • Available in 75 colors

Additional Info:

Available Colors: 75 Colors

Sheen (or Gloss): Flat

Cleanup: Soap and Water

Resin Type: 100% Acrylic Latex

Recommended Use: Exterior 

Recommended Use: Exterior 


Material main: Paint
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
Uniclass 1.4 Code: L682
Uniclass 1.4 Description: Paints and varnishes
Uniclass 2.0 Code: SS-35-85-60
Uniclass 2.0 Description: Painting And Clear Finishing Systems
OmniClass Number: 23-15 21 11
OmniClass Title: Paints and Varnishes
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1569210&tabidx=education&company=Benjamin+Moore+%26+Co.&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved