We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ADVANCE® INTERIOR PAINT- SATIN

Unique ref.: benjamin-moore-792
Brand: Benjamin Moore
Product family: Paints and Varnishes
Product group: ADVANCE® Waterborne Interior Alkyd Paint
Date of publishing: 2016-05-10
Edition number: 1
Type: Object (single object)
Download (1)

ADVANCE offers the application and performance of traditional oil paint in a waterborne formula that cleans up with soap and water. It is a 100% alkyd formula water-dispersible alkyd developed with proprietary new resins that keep VOCs low even after tinting. It flows and levels like a traditional alkyd with the extended open-time required to achieve high-end finishes. ADVANCE is available in unlimited colors, giving you more ways than ever to achieve the perfect look on every job.

Features:

  • Exceptional application and feel
  • Outstanding coverage and hide
  • Cures to a hard, furniture-quality finish
  • Tinted with Benjamin Moore's proprietary waterborne colorants
  • Low VOC even after tinting

Additional Info:

Available Colors: All Colors, Ready Mix White, Ready Mix Black

Sheen (or Gloss): Satin

Cleanup: Soap and Water

Resin Type: Water Reducible Alkyd

Recommended Use: Interior 



Material main: Paint
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Paint, Varnishes & Finishes
Uniclass 1.4 Code: L682
Uniclass 1.4 Description: Paints and varnishes
Uniclass 2.0 Code: SS-35-85-60
Uniclass 2.0 Description: Painting And Clear Finishing Systems
OmniClass Number: 23-15 21 11
OmniClass Title: Paints and Varnishes
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1569210&tabidx=education&company=Benjamin+Moore+%26+Co.&subtabidx=osp

All BIM objects are real products from real manufacturers confirmed and approved