We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Berker B.3

Unique ref.: berker-b3
Brand: Berker
Product family: Electrical
Product group: Berker B.3
Date of publishing: 2019-09-11
Edition number: 1
Type: Digital Inventory (Products)
Download (3)

Life in colour – the Berker B.3 offers a whole pallet of colour variations for the surrounds and rockers, which can be mixed and matched in custom combinations. It depends entirely on your preferences, tastes and room style.

The surrounds in the Berker B.3 design line are available in aluminium: black, brown, red, gold, aluminium. The rockers and other cover plates are available in plastic: matt, anthracite or polar white / glossy, polar white.

Versions: 1x to 5x / horizontal and vertical
External dimensions (1x): 90.7 x 81.1 mm


Material main: Melamine
Material secondary: PC/ABS
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Electrical - Outlets & Sockets
IFC classification: Electrical Element
UNSPSC name: Electrical terminals
UNSPSC code: 39121432
Uniclass 1.4 Code: L74611
Uniclass 1.4 Description: Switches
Uniclass 2.0 Code: PR-86
Uniclass 2.0 Description: Switchgear And Transformers
Uniclass 2015 Code: Pr_75_51_17_50
Uniclass 2015 Description: Manual control switches
NBS Reference Code: 86
NBS Reference Description: Switchgear And Transformers
CSI MasterFormat 2014 Code: 40 78 19
CSI MasterFormat 2014 Title: Switches and Push Buttons
OmniClass Number: 23-35 31 31
OmniClass Title: Switchgear
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL

All BIM objects are real products from real manufacturers confirmed and approved