We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Berker B.7

Unique ref.: berker-b7
Brand: Berker
Product family: Electrical
Product group: Berker B.7
Date of publishing: 2019-09-11
Edition number: 1
Type: Digital Inventory (Products)
Download (3)

From extra subtle to extravagant. The Berker B.7 boasts impressive adaptability thanks to its wide variety of materials. This creates a range of different effects – not just visually, but texturally too.

The surrounds in the Berker B.7 design line are available in glossy glass: polar white, black, aluminium / aluminium / stainless steel / plastic: matt, polar white, anthracite, aluminium paint. Rockers and other cover plates in plastic: matt, polar white, anthracite or aluminium paint / glossy: polar white.

Versions: 1x to 5x / horizontal and vertical
External dimensions (1x): 95 x 90 mm


Material main: Melamine
Material secondary: PC/ABS
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Electrical - Outlets & Sockets
IFC classification: Electrical Element
UNSPSC name: Electrical terminals
UNSPSC code: 39121432
Uniclass 1.4 Code: L74611
Uniclass 1.4 Description: Switches
Uniclass 2.0 Code: PR-86
Uniclass 2.0 Description: Switchgear And Transformers
Uniclass 2015 Code: Pr_75_51_17_50
Uniclass 2015 Description: Manual control switches
NBS Reference Code: 86
NBS Reference Description: Switchgear And Transformers
CSI MasterFormat 2014 Code: 40 78 19
CSI MasterFormat 2014 Title: Switches and Push Buttons
OmniClass Number: 23-35 31 31
OmniClass Title: Switchgear
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL

All BIM objects are real products from real manufacturers confirmed and approved