We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Berker B.Kwadrat

Unique ref.: berker-bkwadrat
Brand: Berker
Product family: Electrical
Product group: Berker B.Kwadrat
Date of publishing: 2019-09-11
Edition number: 1
Type: Digital Inventory (Products)
Download (3)

The Berker B.Kwadrat has set standards with its characteristic curved surround, its unmistakable, timeless form, the quality of its workmanship – not to mention its functionality. This has quickly made it into an extremely popular standard for offices and homes.

The surrounds, rockers and other cover plates in the Berker B.Kwadrat design line are available in plastic: glossy, white,

Versions: 1x to 5x / horizontal and vertical
External dimensions (1x): 80.5 x 80.5 mm


Material main: Melamine
Material secondary: PC/ABS
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Electrical - Outlets & Sockets
IFC classification: Electrical Element
UNSPSC name: Electrical terminals
UNSPSC code: 39121432
Uniclass 1.4 Code: L74611
Uniclass 1.4 Description: Switches
Uniclass 2.0 Code: PR-86
Uniclass 2.0 Description: Switchgear And Transformers
Uniclass 2015 Code: Pr_75_51_17_50
Uniclass 2015 Description: Manual control switches
NBS Reference Code: 86
NBS Reference Description: Switchgear And Transformers
CSI MasterFormat 2014 Code: 40 78 19
CSI MasterFormat 2014 Title: Switches and Push Buttons
OmniClass Number: 23-35 31 31
OmniClass Title: Switchgear
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL

All BIM objects are real products from real manufacturers confirmed and approved