We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Berker K.1

Unique ref.: berker-k1
Brand: Berker
Product family: Electrical
Product group: Berker K.1
Date of publishing: 2019-09-11
Edition number: 1
Type: Showcase (model)
Download (3)

The Berker K.1 blends perfectly into any timeless, classic interior. At the same time, the switch always makes its own distinctive mark with its angular, structured shape. A pivotal, modern classic in the Berker range, which represents quality and a bold sense of style.

The surrounds, rockers and other cover plates in the Berker K.1 design line are available in plastic: glossy, polar white / matt, anthracite.

IP44 rated
Versions: 1x to 5x / horizontal and vertical
External dimensions (1x): 87 x 80.5 mm


Material main: PC/ABS
Material secondary: PVC
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Electrical - Outlets & Sockets
IFC classification: Electrical Element
UNSPSC name: Electrical terminals
UNSPSC code: 39121432
Uniclass 1.4 Code: L74611
Uniclass 1.4 Description: Switches
Uniclass 2.0 Code: PR-86
Uniclass 2.0 Description: Switchgear And Transformers
Uniclass 2015 Code: Pr_75_51_17_50
Uniclass 2015 Description: Manual control switches
NBS Reference Code: 86
NBS Reference Description: Switchgear And Transformers
CSI MasterFormat 2014 Code: 40 78 19
CSI MasterFormat 2014 Title: Switches and Push Buttons
OmniClass Number: 23-35 31 31
OmniClass Title: Switchgear
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL

All BIM objects are real products from real manufacturers confirmed and approved