Unique ref.: | berner-ahc10e |
---|---|
Brand: | Berner International |
Product family: | Air Curtains |
Product group: | Architectural Air Curtains |
Height (inches): | 12.25 |
Depth (inches): | 21.25 |
Date of publishing: | 2019-09-30 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.berner.com/product/architectural-high-performance-10/ |
---|---|
Installation instructions: | http://www.berner.com/wp-content/uploads/2017/07/Berner-Architectural-High... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://berner.com/wp-content/uploads/2018/04/Berner-Architectural-High-Pe... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/berner/product/berner-ahc10e
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Air Curtains |
---|---|
IFC classification: | Air Terminal |
Uniclass 1.4 Code: | L75263 |
Uniclass 1.4 Description: | Air curtains |
Uniclass 2.0 Code: | PR-60-36-02 |
Uniclass 2.0 Description: | Air Curtains |
Uniclass 2015 Code: | Pr_70_60_36_02 |
Uniclass 2015 Description: | Air curtains |
NBS Reference Code: | 60-36-02 |
NBS Reference Description: | Air Curtains |
CSI MasterFormat 2014 Code: | 23 34 33 |
CSI MasterFormat 2014 Title: | Air Curtains |
OmniClass Number: | 23-33 31 11 |
OmniClass Title: | Air Curtains |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1482822&tabidx=education&company=Berner+International&subtabidx=osp |
Name | Value |
---|---|
Depth | 21.25 in |
Height | 12.25 in |
Width | 3' 0" — 10' 0" |
BIMobject®