Set your location and language to prioritise localised information. Continue
ARD12 - Ambient - Architectural Recessed 12 Air Curtain

ARD12 - Ambient - Architectural Recessed 12 Air Curtain

For mounting heights to 12' (environmental separation) and 10' (insect control).

Available in single lengths from 3' to 12'. Mounts flush with the ceiling, white aluminum exterior, built-in Intelliswitch digital controller, requires a minimum of 15 ¼” clearance above the ceiling. Custom colors or stainless steel available.

  • Chosen by designers who are concerned with both aesthetics and protecting the intent of the space when the door is open
  • Used at entrances to enhance or replace a vestibule to save energy and maintain comfortable interiors
  • Simple to install, operate, and maintain
  • Made in U.S.A.
Technical specification
  • Unique ref.berner-arc12
  • Product familyAir Curtains
  • Product groupArchitectural Air Curtains
  • TypeObject (single object)
  • Date of publishing2019-09-15
  • Edition number3
  • Height (inches)15
  • Depth (inches)26
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Curtains
  • IFC classificationAir Terminal
  • ETIM CodeEC011749
  • ETIM NameGas fired air curtain
  • UNSPSC nameHeating and ventilation and air circulation
  • UNSPSC code4010
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 DescriptionAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11
  • OmniClass TitleAir Curtains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States