Publish your products
DTU03 - Ambient - Drive-Thru Unit 3 Air Curtain
DTU03 - Ambient - Drive-Thru Unit 3 Air Curtain
DTU03 - Ambient - Drive-Thru Unit 3 Air Curtain
DTU03 - Ambient - Drive-Thru Unit 3 Air Curtain

    DTU03 - Ambient - Drive-Thru Unit 3 Air Curtain

    For mounting heights to 3'

    Available in single lengths from 18? to 26? Sized and designed specifically for QSR Drive-Thru windows, this air curtain is compact, simple to mount and easy to operate.

    • Chosen by both QSR managers and restaurant designers who are concerned with protecting the comfort of the person working the window, the Berner Drive-Thru Air Curtain is designed to meet the functional needs of the application, to integrate into the space and to keep installation costs to a minimum.
    Technical specification
    • Unique ref.berner-dtu03
    • Product familyAir Curtains
    • Product groupCommercial Air Curtains
    • TypeObject (single object)
    • Date of publishing2019-07-15
    • Edition number1
    • Height (inches)7
    • Depth (inches)7.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Curtains
    • IFC classificationAir Terminal
    • ETIM CodeEC011749
    • ETIM NameGas fired air curtain
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit