Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
berridge/products/b8aa683a-45de-4944-9a5a-bc9a538bb4eb
Home
Categories
Construction
Roof
BERRIDGE FISH SCALE SHINGLES
Available in United States
Berridge Manufacturing Company
Follow
BERRIDGE FISH SCALE SHINGLES
PRODUCT INFORMATION
Historical and authentic “fish scale” textured shingle for gable, sidewall, steep mansard or fascia applications (80°+) with solid sheathing.
Available in 24 gauge steel
8-1/2" x 11-1/2" exposure
Concealed fasteners
Traditional scalloped shingle
MATERIALS
Standard material is 24-Gauge, Galvalume®
Unfinished material is Acrylic Coated Galvalume®
PANEL PROFILE
Download
Technical specification
Technical specification
Unique ref.
berridge-fish_scale_shingle
Product family
Metal Roof Shingles
Product group
Metal Shingles
Type
Object (single object)
Date of publishing
2017-06-08
Edition number
2
Links
Links
Product url
http://www.berridge.com/products/berridge-metal-shingles/berridge-fish-scale-shingles/
Installation instructions
http://berridge.com/wp-content/uploads/2013/03/Berridge-Fish-Scale-Installation-Details.pdf
Technical description
http://www.berridge.com/wp-content/uploads/2017/01/Fish-Scale-Shingle-Data-Sheet.pdf
Related
Related
Material main
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Construction - Roof
Region availability
North America
Canada
United States
Similar products
Fabral
7/8″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
METECNO SA DE CV
Insulated Metal Panel Metcoppo®
Download
Fabral
1/2″ Corrugated Metal Wall & Roof Panel (Fabral)
Download
Optigrün
Garden Roof System Solution
3.3
(
11
)
Download
Kalwall
Structures Unlimited - Shed Roofs
Download
Royal Corinthian
Roof Dome - CD168x42, 168"” wide x 42” deep
Download