Besam RD4A

Unique ref.: RD4A
Brand: Besam-North America
Product family: Revolving
Product group: RD4A Series
Date of publishing: 2015-04-15
Edition number: 1
Type: Object (single object)
The Besam RD4A-1 one-way and Besam RD4A-2 two-way access control revolving doors offer fully automated entrance control for interior and exterior use. Incorporating all of the principle advantages of revolving door systems — such as barrier and draft-free access, noise reduction and energy efficiency — the packages provide a level of control that conventional doors simply cannot match. In addition, both revolving doors are compatible with all types of access control systems.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Revolving doors
UNSPSC code: 30171509
Code: L41112
Description: Revolving
Code: SS-25-30-20-70
Description: Revolving Doorset Systems
Code: 25-30-20-70
Description: Revolving Doorset Systems
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States
Powered by BIMobject®