This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Besam SL500 - surface mount

Unique ref.: SL500_SM
Brand: Besam-North America
Product family: Sliding
Product group: Surface Mount
Date of publishing: 2015-04-15
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
The Besam SL500 automatic sliding door package for surface mounted applications is readily fixed to existing structures with little or no modification. Well-suited to retrofit construction for easy accessibility and ADA compliance, the Besam SL500 surface mount can be used with a wide range of door materials including wood, hollow metal and stainless steel.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.


Material main: Aluminium
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L4133
Uniclass 1.4 Description: Sliding
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 42 29.23
CSI MasterFormat 2014 Title: Sliding Automatic Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

BIMobject®