We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Frame double sliding door - surface mounted

Unique ref.: ADS_2PB_WM
Brand: Besam-EMEA
Product family: Automatic Sliding Doors
Product group: ASSA ABLOY Frame - Standard Profiles
Date of publishing: 2014-03-28
Edition number: 2
Type: Object (single object)
You are viewing the Besam SL500 Frame 2 door leaf automatic sliding door system with its rugged design which makes it suitable for use in high-traffic entrances. The automatic door system includes the doors, operator and safety devices. Excellent U Values can be achieved by opting for the thermo glass profiles and installing low u value glass. Doors can be fully retracted to achieve maximum clear open widths. This unit is mounted onto a transom/wall provided by others, the door will slide over the glazed screens.
  • Optional Thermally Broken Profiles
  • Optional TightSeal system for optimal energy saving performance
  • Single Glazed or Thermo Glazed
  • Optional BreakOut and Reverse BreakOut feature for emergency egress where required.
  • Available with alternative glass types and finishes
  • Additonal Fixed Panels and Over Panels

Models:
Besam FRAME Sliding Door System, with two sliding door leaves , complete with Besam SL500 operator providing automated operation of the two sliding door leaves. Providing full retraction of the doors to maximize the clear open width. Verified with 3rd party EPD documentation. System including normal installation to comply with BS7036/EN16005.

Dimensions:
Frame Height (FH): XXXXmm
Frame Width (FW): XXXXmm
Between Jambs size (COW): to suit FW measurement.
Clear Opening Height (COH): To suit FH measurement.
Midrail type: 70mm or 150mm or NONE
(By others: - Prepared opening).

Standard equipment:
System: WALL MOUNTED
TIGHTSEAL high performance draught excluder: YES or NO
Thermally Broken Profiles: YES or NO.
Frame finish: SAA or Besam powdercoat finish RAL ref: TO BE CONFIRMED
Glass type: DOUBLE GLAZED UNITS (LAMINATED) / 6.4MM LAMINATED / 8.4MM LAMINATED / 10.8MM LAMINATED.
Operation Mode Selector: FLUSH or SURFACE.
Emergency unit: EEU (electrical)
Electric Locking Required: FAIL SAFE / FAIL SECURE / BI-STABLE or NONE
Integrated Air Curtain: YES or NO

Activation and control system:
An Electronic control unit with plug-in connections and power supply.
SC-31M Combined direction and threshold presence detection entry activator.
SC-31M Combined direction and threshold presence detection exit activator.

Safety device(s):
Electronic monitored emergency opening unit.
Automatic reversing.
Monitored two way threshold presence safety system.
Side Screen Safety: MONITORED PRESENCE DETECTION or POCKET SCREENS

Locking mechanism:
Mechanical Hook lock: ONE or TWO, positioned in meeting door stiles.
Euro Cylinder: SINGLE or DOUBLE

Maintenance:
Warranty with two service visits per annum for optimum performance and longevity
1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR

Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Czech Republic

BIMobject Category: Doors - Sliding
IFC classification: Beam
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Doors - Sliding

Name Value
Colour Aluminum / Silver
Material Aluminium 21.58% Plastics 8.57% Glass 60.44%
Shape Rectangular

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By info.uk.aaes@assaabloy.com
Created On 6/19/2012T8:00:00 AM
Description Automatic sliding door system
Name Besam SL500
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance Pedestrian access
Asset Type Fixed
Category Pr_75_30_23_05
Code Performance P21
Colour Aluminum / Silver
Constituents Operator, color, glass, frames, locks
Created By info.uk.aaes@assaabloy.com
Created On 6/19/2012T8:00:00 AM
Description Automatic sliding door system
Duration Unit Year
Features Sliding door solutions including overhead concealed, surface mount, telescopic and all glass. Sustainable door solutions to reduce air infiltration and save energy costs.
Finish Aluminum & glass
Manufacturer info.uk.aaes@assaabloy.com
Material Aluminium 21.58% Plastics 8.57% Glass 60.44%
Model Number 1009380-1PS-15
Model Reference Frame double sliding door - surface mounted
Name Besam SL500
Replacement Cost 2
Shape Rectangular
Size max 3000 x 3000 mm standard
Warranty Description Suppliers Warranty
Warranty Duration Unit Year
Warranty Guarantor Labour info.uk.aaes@assaabloy.com
Warranty Guarantor Parts info.uk.aaes@assaabloy.com

All BIM objects are real products from real manufacturers confirmed and approved