We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Space saving double swing door - Balance door system

Unique ref.: BDS_D
Brand: Besam-EMEA
Product family: Automatic Swing Doors
Product group: Automatic Balance Door Systems
Date of publishing: 2014-03-28
Edition number: 2
Type: Object (single object)
You are viewing the Besam SW1000B Balance Door System, which is an automatic door solution with two door leaves, perfect for narrow passages or in corridors with space saving features. Very effective in windy conditions, it combines the benefits of swing and sliding door systems. The door should be installed within the structural opening with no alterations to floor or ceiling. Constructed with the Besam Frame profile system and available with various glazing options upto 40mm. Finishes as standard are RAL powder coated or anodised. To ensure functionality in case of power failure, the door system can be equipped with an integrated battery powered back up system. This solution will normally achieve a greater clear open width over a folding door solution.

Models:
Besam SW1000B Balance Door System, consisting of a liner frame, two door leaves and transom. The Balance Door System is very effective in windy conditions, combining the benefits of a swing and sliding door system. A perfect solution for narrow passages or in corridors.

Dimensions:
The Frame Height (FH): XXXXmm
The Frame Width (FW): XXXXmm
The Between Jambs size (COW): To suit FW measurement.
The Clear Opening Height (COH): To suit FH measurement.
Top rail type: 175mm
Bottom rail type: 122mm or 201mm
Midrail type: 70mm or 150mm or NONE
The Midrail Height (MH): XXXXmm from FFL
Overlight Required: YES or NO SIZE: OH = XXXXmm OW = XXXXmm
Extra Sidelights Required: YES or NO QTY= Width: XXXXmm
(By others: - Prepared opening).

Standard equipment:
Operator including normal installation to comply with EN16005:2012.
Cover type: Cover with PS4-C Key operated 4 position programme selector.
Frame finish: SAA or Besam powdercoat finish RAL ref: To be confirmed
Glass type: 6mm Laminated / 6mm Tempered / 8mm Laminated / 8mm Tempered / 22mm Insulated (Double Glazed Unit)

Activation and control system:
Electronic control unit with plug-in connections and power supply.
SA12 Bi-directional combined motion sensing radar entry & exit activator.
SA51 Uni-directional combined motion sensing (bi-directional) radar entry & exit activation.

Additional Options:
Weather protection cap for external activator.
Concealed radar fitting, white for ceiling mounting of SA51 activator.

Safety device(s):
SP33-M active infrared presence sensor, monitored in line with EN16005:2012. Sends out an infrared curtain so that the door does not open or close against pedestrian traffic. To EN16005:2012 for doors in high risk areas. Suitable for door leaf(s) upto 1200mm wide.

Locking mechanism:
Electro-mechanical locking required: YES or NO
Mechanical hook bolt lock for Euro cylinder: One-way or Two-way
Espagnolette Locking with handle for break-out from inside only (on slave leaf).
Flush bolt accessible from inside only (on slave leaf).

Maintenance:
Warranty with bi-annual service visits for optimum performance and longevity
1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR

The Besam Balance Door System complies with:
- EN 60335-1
- EN 61000-6-2
- EN 61000-6-3
- EN ISO 13849-1
- EN 16005
- BBR
- BVL
- DIN 18650-1/-2
- FCC 47 CFR Part 15 B
- UL 325
- EN 60335-2-103
- SITAC SC0839-09 (fire door)
- 2006/95/EC Low Voltage Directive (LVD)
- 2004/108/EC ElectroMagnetic Compatibility Directive (EMCD)
- 2006/42/EC Machinery Directive (MD)


Please consult ASSA ABLOY Entrance Systems technical literature for further details and the quotation for project specific notes.


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Czech Republic

BIMobject Category: Doors - Swing
IFC classification: Beam
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Doors - Swing

Name Value
Colour Silver anodized (standard), Special anodizing according to "Besam anodizing chart", Standard powder coating according to "Besam RAL colour card", Special powder coating, on request
Material Aluminum, Steel, Glass
Shape Rectangular

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By info.uk.aaes@assaabloy.com
Created On 9/30/2013 8:00:00 AM 
Description Balance Door System
Name Besam SW1000B
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance Pedestrian access
Asset Type Fixed
Category Pr_75_30_23_09: Automatic swing-door operators
Code Performance P21
Colour Silver anodized (standard), Special anodizing according to "Besam anodizing chart", Standard powder coating according to "Besam RAL colour card", Special powder coating, on request
Constituents Operator, Color, Finish, Surface Treatment, Glass, Frames, Locks, , Accessories 
Created By info.uk.aaes@assaabloy.com
Created On 9/30/2013 8:00:00 AM 
Description Balance Door System
Duration Unit Year
Expected Life 0
Features Suitable for windy conditions, combining the benefits of a swing and sliding door system. Perfect solution for narrow passages or in corridors
Finish Silver anodized aluminium & glass
Grade N/A
Manufacturer info.uk.aaes@assaabloy.com
Material Aluminum, Steel, Glass
Model Number 1011810, 1011811, 1011812
Model Reference Space saving double swing door - Balance door system
Name Besam SW1000B
Nominal Height 2740 mm
Nominal Length 2240 mm
Replacement Cost 2
Shape Rectangular
Size N/A
Sustainability Performance N/A
Warranty Description Suppliers Warranty
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit Year
Warranty Guarantor Labour info.uk.aaes@assaabloy.com
Warranty Guarantor Parts info.uk.aaes@assaabloy.com

All BIM objects are real products from real manufacturers confirmed and approved