This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Hydraulic double swing door operator - full length cover - Push arms

Unique ref.: PS2SFLCP-SAS-F
Brand: Besam-EMEA
Product family: Automatic Swing Doors
Product group: Automatic Swing Door Operators
Date of publishing: 2014-03-28
Edition number: 2
Type: Object (single object)
You are viewing a Besam PowerSwing-2 PUSH SAS-F which is a fire-approved electrohydraulic automatic door operator/automatic door opener designed for external and internal double swing doors, the Besam PowerSwing is suitable for applications requiring heavy doors in high-traffic environments, like hospital staff areas and back of house areas in hotels.
Mounted onto either an existing transom or transom provided by others on the push side of the door giving maximum opening strength.
The Besam PowerSwing can be combined with the Besam Swing Frame profile system to provide the ulitimate swing door entrance and/or the full range of safety and activation units, including access-control devices.

Models:
Besam PowerSwing-2 Surface Mounted Door Operator, for two door leaves. The Besam PowerSwing is a fire approved electrohydraulic operator designed for a wide variety of applications. Door and frame by others, mounted onto a suitable transom by others.

Operator Dimensions:
Operator Length 716 mm
Operator Height 110 mm
Operator Depth 110 mm

Standard equipment:
Operator including normal installation to comply with EN16005:2012.
Programme selector: Cover with PS-3B integrated programme selector (High level) / Low level PS-4C Flush Mounted / Low level PS-4C Surface Mounted
Cover Size: Standard cover 1435mm / Extended cover Length XXXXmm (Maximum 3200mm).
Cover finish: SAA / Besam powdercoat finish RAL ref: To be confirmed
Arm System (Black PPC Finish): 2 x Push arms (Door opening angle adjustable up to 120°). Used in windy conditions when the operator is installed on the wall on the same side as the door swing. Door opening angle adjustable up to 95°.

Additional Equipment Option:
“Push and go” makes the door open automatically from closed position if manually pushed.
Control unit CSDA-F – Used e.g. when the operator is installed on fire or fume gas protected doors, or for connection of 24 V AC to an electric striking plate.
Cover complete with cut-out for integrated Hekatron smoke detector.
Smoke detector, Hekatron ORS 142, when not installed in the operator cover. Ceiling Socket or Wall Socket.

Activation and control system:
Electronic control unit with plug-in connections and power supply.
SA12 Bi-directional combined motion sensing radar entry & exit activator.
SA51 Uni-directional combined motion sensing (bi-directional) radar entry & exit activation.

Additional Activation Options:
Weather protection cap for external activator.
Concealed radar fitting, white for ceiling mounting of SA51 activator.

Safety device(s):
SP33-M active infrared presence sensor, monitored in line with EN16005:2012. Sends out an infrared curtain so that the door does not open or close against pedestrian traffic. To EN16005:2012 for doors in high risk areas. Suitable for door leaf(s) up to 1100mm wide.
FP200 Finger Guard Blind. To prevent finger traps in the hinge of the door.
Safety Barrier – where applicable to prevent cross traffic and body traps.


Maintenance:
Warranty with bi-annual service visits for optimum performance and longevity
1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR

The Besam PowerSwing complies with:
- EN 1154 size 3-6 (controlled door closing)
- EN 1158 (coordination unit for rebated doors)
- EN 16005
- UL 325
- ANSI / BHMA A156.10, A156.19
- DIN 18263-4 AU size 3-6
- SITAC 0710/97, 0166/99 (fire door)

Please consult ASSA ABLOY Entrance Systems technical literature for further details and the quotation for project specific notes.


Material main: Aluminium
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Czech Republic

BIMobject Category: Doors - Openers
IFC classification: Door
UNSPSC name: Door openers
UNSPSC code: 30171512
Uniclass 1.4 Code: L41811
Uniclass 1.4 Description: Door openers
Uniclass 2.0 Code: PR-25-26-xx
Uniclass 2.0 Description: Door Access Controllers
NBS Reference Code: 25-26-xx
NBS Reference Description: Door Access Controllers
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Doors - Openers

Name Value
Material Aluminum, Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By info.uk.aaes@assaabloy.com
Created On 9/30/2013 8:00:00 AM 
Description Automatic Swing Door Operator
Name Besam PowerSwing
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance Pedestrian access
Asset Type Fixed
Category Pr_75_30_23_09: Automatic swing-door operators
Code Performance P21
Colour Silver anodized (standard), Special anodizing according to "Besam anodizing chart", Standard powder coating according to "Besam RAL colour card", Special powder coating, on request
Constituents Cover, Color, Finish, Surface Treatment, Extensions, Accessories 
Created By info.uk.aaes@assaabloy.com
Created On 9/30/2013 8:00:00 AM 
Description Automatic Swing Door Operator
Duration Unit Year
Expected Life 0
Features Superior performance for varying environments and conditions. Heavy-duty electro-mechanical operator suitable for use on large heavy doors, yet adaptable to be used in low energy applications.
Finish Silver anodized aluminium
Grade N/A
Manufacturer info.uk.aaes@assaabloy.com
Material Aluminum, Steel
Model Number 100117SI,100120SI,1003397,1003405
Model Reference Hydraulic double swing door operator - full length cover - Push arms
Name Besam PowerSwing
Nominal Height 110 mm
Nominal Length 3200 mm
Nominal Width 110 mm
Replacement Cost 2
Shape Rectangular
Size N/A
Sustainability Performance N/A
Warranty Description Suppliers Warranty
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit Year
Warranty Guarantor Labour info.uk.aaes@assaabloy.com
Warranty Guarantor Parts info.uk.aaes@assaabloy.com

BIMobject®