Framed 3-wing revolving door 1.8 to 3.6 m ∅

Unique ref.: RD3
Brand: Besam-EMEA
Product family: Automatic Revolving Doors
Product group: ASSA ABLOY Compact 3- or 4-wing RD3 and RD4
Date of publishing: 2014-03-28
Edition number: 2
Type: Object (single object)
You are viewing the Besam RD 3 wing revolving door. Revolving doors create attractive entrances that combine the climate-control advantages of a revolving door with the security and convenience of an automatic door. It can be ordered in several different configurations that can be combined to match virtually any building.
  • Climate-control
  • Variety of configurations available
  • Convenience
  • Frame Drum Walls or Slim Drum Walls
  • Frame Door Leaves of Slim Door Leaves

Models:
Besam RD-3 wing Revolving Door System, with three door leaves, curved glazed fixed side screens, radially segmented ceiling and semi-circular dustcovers , complete with operator and CDC-5 control providing automated operation of the revolving door leaves.

Dimensions:
Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000 / 3600mm
Overall diameter: XXXXmm (Int. Diameter + 88mm Std. or + 142mm for NCD)
Opening Width (TW): 793 / 943 / 1093 / 1243 / 1393mm / 1693mm.
Internal Height: XXXXmm (Maximum 3000mm)
Fascia Height: 200mm or 201 – 1250mm Maximum. Overall Height XXXXmm
(By others: - Prepared opening).

Standard equipment:
System: CANOPY MOUNTED operator and controls
Frame finish: SAA or Bronze Anodised or Besam powdercoat finish RAL ref: TO BE CONFIRMED or Premium / Value Stainless Steel cladding: FINISH TO BE CONFIRMED
FRAME Door Leaves: Rigid or Electro Mechanical Breakout
Glass type – Door Leaves: 6.4mm 2B2 or 9.14mm P2A or 10.28mm P4A or 13mm P5A or 14mm P6B Clear laminated glass.
FRAME Outer Walls: Curved glazed side screens.
Glass type – Outer Walls: 8.76MM 1B1 or 9.14mm P2A or 10.28mm P4A or 13mm P5A or 14mm P6B Clear laminated.
Operator including normal installation to comply with BS7036-0-2014 / BS-EN16005.
Programme Selector: FLUSH or SURFACE or REMOTE mounted.
Ceiling and Dustcover finish: White Melamine or Formica Colour XXXXX
Lighting: Six No. 12VAC/DC LED spotlights
Canopy Cover; 180 or 360 Degree Weather resistant cover draining to water spouts or NONE
Ground Ring; Circular Stainless steel 40 x 40 section formed to suit internal diameter
Matting; EMCO 517G Black Rubber or 517R Black Carpet or NONE

Activation and control system:
CDC-5 control unit with plug-in connections and power supply.
PIR or Direction Sensing Radar entry and exit activators, concealed behind the canopy fascia.
Rotation Brake (Optional), secures the door in the park position between each activation.

Safety device(s):
PSPE Active soft rubber safety edges to; Outer wall leading mullion, door leaf bottom rail and leading door stile.
Emergency Stop switch mounted on the inner leading outer wall mullion.
ESPE Presence Sensors to the outer wall leading mullion / door leaf leading face (Optional).
Re-impulse buttons within the closed compartments (Optional).

Locking mechanism:
Electro-Mechanical lock to the turnstile or Night Closing Doors with Euro Profile hook lock or Night closing Doors with Deadlock and SR2 burglary resistance.

Please consult ASSA ABLOY Entrance Systems technical literature for further details and the quotation for project specific notes.


Material main: Aluminium
Material secondary: Glass
Designed in: Sweden
Manufactured in: Czech Republic

BIMobject Category: Doors - Revolving
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Code: L411
Description: Doors
Code: SS-25-30-20-70
Description: Revolving Doorset Systems
Code: 25-30-20-70
Description: Revolving Doorset Systems
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Doors - Revolving

Name Value
Colour RAL powder coating
Material Glass 46% and Aluminum 19%.

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By info.uk.aaes@assaabloy.com
Created On 2004-06-30T8:00:00
Description Automatic revolving door system
Name Besam RD3
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance Pedestrian access
Asset Type Fixed
Category Pr_30_59_24_04
Code Performance P21
Colour RAL powder coating
Constituents Diameter, internal height, surface treatment, lock
Created By info.uk.aaes@assaabloy.com
Created On 2004-06-30T8:00:00
Description Automatic revolving door system
Duration Unit Year
Features "Revolving door solution, frame and slim version.
Finish Aluminum & glass
Grade N/A
Manufacturer info.uk.aaes@assaabloy.com
Material Glass 46% and Aluminum 19%.
Model Number 100944
Model Reference Besam RD3
Name Besam RD3
Nominal Height 2200 mm
Nominal Length 0 mm
Nominal Width 3000 mm
Replacement Cost 2
Shape Cylinder
Size Diameter 1,8-3,6m internal height 2-2,6m, external height 3,9m
Sustainability Performance N/A
Warranty Description Supplier Warranty
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit Year
Warranty Guarantor Labour info.uk.aaes@assaabloy.com
Warranty Guarantor Parts info.uk.aaes@assaabloy.com
Powered by BIMobject®