Publish your products
Concealed Heavy Duty Single Swing Door Operator
Besam-EMEA
Archived

Concealed Heavy Duty Single Swing Door Operator

You are viewing a Besam SW200i-1 OHC this is an in-head operator that drives the door through the pivot. The operator forms the door transom. Automatic door operator/automatic door opener designed for external swing doors. Robust and durable, the Besam SW200i OHC is suitable for applications requiring heavy doors in high-traffic environments, like retail entrances, hospital entrances, main office doors and passenger transportation buildings. The operator will drive the door open in one direction and can be pushed open in the opposite direction in emergency situations. Doors and frames provided by others. The Besam SW200i OHC can be combined with the Besam Swing Frame profile system to provide the ulitimate swing door entrance and/or the full range of safety and activation units, including access-control devices.
Specification
  • Models: SW200i-1 OHC single inhead swing door operator electro-mechanical operator suitable for use on large heavy doors, yet can also be used in low energy (Kinetic) applications. Forms the transom for the door frame and drives the door via the pivot point. Operator Dimensions: Operator Length xxxxxx mm Operator Height 152mm Operator Depth 152mm Standard equipment: Operator including normal installation to comply with EN16005:2012. Stack Pressure Compensation: Intelligent Trajectory Control: Dynamic braking helps cushion the door during opening to prevent going past 90 degrees, or during closing to prevent slamming. Extended Closing Torque (ECT) Latch Retry: Wind Force Dampening: Electric Lock monitoring Programme selector: Cover with PS-3B integrated programme selector (High level) / Low level PS-4C Flush Mounted / Low level PS-4C Surface Mounted Cover Size: Standard cover 716mm / Extended cover Length XXXXmm Cover finish: SAA / Besam powdercoat finish RAL ref: To be confirmed Arm System (Black PPC Finish): Pivot Arm Additional Equipment Option: “Push and go” makes the door open automatically from closed position if manually pushed. Control unit CSDA-F – Used e.g. when the operator is installed on fire or fume gas protected doors, or for connection of 24 V AC to an electric striking plate. Cover complete with cut-out for integrated Hekatron smoke detector. Smoke detector, Hekatron ORS 142, when not installed in the operator cover. Ceiling Socket or Wall Socket. Activation and control system: Electronic control unit with plug-in connections and power supply. SA12 Bi-directional combined motion sensing radar entry & exit activator. SA51 Uni-directional combined motion sensing (bi-directional) radar entry & exit activation. Additional Activation Options: Weather protection cap for external activator. Concealed radar fitting, white for ceiling mounting of SA51 activator. Safety device(s): SP33-M active infrared presence sensor, monitored in line with EN16005:2012. Sends out an infrared curtain so that the door does not open or close against pedestrian traffic. FP200 Finger Guard Blind. To prevent finger traps in the hinge of the door. Safety Barrier – where applicable to prevent cross traffic and body traps. Maintenance: Warranty with bi-annual service visits for optimum performance and longevity 1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR The Besam SW200i complies with: - EN 60335-1 - EN 61000-6-2 - EN 61000-6-3 - EN ISO 13849-1 - EN 16005 - BBR - BVL - DIN 18650-1/-2 - FCC 47 CFR Part 15 B - UL 325 - EN 60335-2-103 - SITAC SC0839-09 (fire door) - 2006/95/EC Low Voltage Directive (LVD) - 2004/108/EC ElectroMagnetic Compatibility Directive (EMCD) - 2006/42/EC Machinery Directive (MD) Please consult ASSA ABLOY Entrance Systems technical literature for details and quotation for project specific notes.
Technical specification
  • Unique ref.SW200i-1_OHC
  • Product familyAutomatic Swing Doors
  • Product groupAutomatic Swing Door Operators
  • TypeObject (single object)
  • Date of publishing2014-03-28
  • Edition number2
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryDoors - Openers
  • IFC classificationDoor
  • UNSPSC nameDoor openers
  • UNSPSC code30171512
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit