Publish your products
Heavy Duty Single Swing Door Operator - Door Mounted
Besam-EMEA
Archived

Heavy Duty Single Swing Door Operator - Door Mounted

You are viewing a Besam SW200i-1 DOOR MOUNTED which is a fire-approved quiet electromechanical automatic door operator/automatic door opener designed for external and internal swing doors. Robust and durable, the Besam SW200i is suitable for applications requiring heavy doors in high-traffic environments, like retail entrances, hospital entrances, main office doors and passenger transportation buildings. Mounted onto the door leaf where its not possible to fit above the door. Door provided by others. Mounted on the push side of the door giving maximum opening strength. The Besam SW200i can be combined with the Besam Swing Frame profile system to provide the ulitimate swing door entrance and/or the full range of safety and activation units, including access-control devices.
Specification
  • Models: SW200i-1 single door operator electro-mechanical operator suitable for use on large heavy doors, yet can also be used in low energy (Kinetic) applications. Mounted onto a suitable door by others. Door and frame by others. Operator Dimensions: Operator Length 716 mm Operator Height 110 mm Operator Depth 130 mm Standard equipment: Operator including normal installation to comply with EN16005:2012. Stack Pressure Compensation: Intelligent Trajectory Control: Dynamic braking helps cushion the door during opening to prevent going past 90 degrees, or during closing to prevent slamming. Extended Closing Torque (ECT) Latch Retry: Wind Force Dampening: Electric Lock monitoring Programme selector: Cover with PS-3B integrated programme selector (High level) / Low level PS-4C Flush Mounted / Low level PS-4C Surface Mounted Cover Size: Standard cover 716mm / Extended cover Length XXXXmm Cover finish: SAA / Besam powdercoat finish RAL ref: To be confirmed Arm System (Black PPC Finish): Push (Door opening angle adjustable up to 120°) Additional Equipment Option: “Push and go” makes the door open automatically from closed position if manually pushed. Control unit CSDA-F – Used e.g. when the operator is installed on fire or fume gas protected doors, or for connection of 24 V AC to an electric striking plate. Cover complete with cut-out for integrated Hekatron smoke detector. Smoke detector, Hekatron ORS 142, when not installed in the operator cover. Ceiling Socket or Wall Socket. Activation and control system: Electronic control unit with plug-in connections and power supply. SA12 Bi-directional combined motion sensing radar entry & exit activator. SA51 Uni-directional combined motion sensing (bi-directional) radar entry & exit activation. Additional Activation Options: Weather protection cap for external activator. Concealed radar fitting, white for ceiling mounting of SA51 activator. Safety device(s): SP33-M active infrared presence sensor, monitored in line with EN16005:2012. Sends out an infrared curtain so that the door does not open or close against pedestrian traffic. FP200 Finger Guard Blind. To prevent finger traps in the hinge of the door. Safety Barrier – where applicable to prevent cross traffic and body traps. Maintenance: Warranty with bi-annual service visits for optimum performance and longevity 1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR The Besam SW200i complies with: - EN 60335-1 - EN 61000-6-2 - EN 61000-6-3 - EN ISO 13849-1 - EN 16005 - BBR - BVL - DIN 18650-1/-2 - FCC 47 CFR Part 15 B - UL 325 - EN 60335-2-103 - SITAC SC0839-09 (fire door) - 2006/95/EC Low Voltage Directive (LVD) - 2004/108/EC ElectroMagnetic Compatibility Directive (EMCD) - 2006/42/EC Machinery Directive (MD) Please consult ASSA ABLOY Entrance Systems technical literature for details and quotation for project specific notes.
Technical specification
  • Unique ref.SW_200i-1_DM
  • Product familyAutomatic Swing Doors
  • Product groupAutomatic Swing Door Operators
  • TypeObject (single object)
  • Date of publishing2014-03-28
  • Edition number2
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryDoors - Openers
  • IFC classificationDoor
  • UNSPSC nameDoor openers
  • UNSPSC code30171512
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit