Models:
Besam UniTurn Automatic High Capacity Revolving Door, with two centre passage pivoted break out doors. Glazed outer walls and canopy enclose a whole rotating radially segmented ceiling, fixed dustcovers and load bearing peripheral drive with CDC control. Including normal installation to comply with EN16005.
Dims:
Internal diam: 3600/4200/4800/5400mm
Overall diam: XXmm (Int. Diam + 90mm Std.)
Opening Width (TW): 1800/2100/2400/2700mm.
Opening Width between folded leaves: 2000/2300/2600/2900mm
Internal Height: XXmm (Max 2600mm)
Fascia Height: 340mm or 341 – 1250mm Max. Overall Height XXXXmm
(By others: - Prepared opening).
Std equipment:
System: CANOPY MOUNTED drive, brake and controls.
Frame finish: SAA or Bronze Anodised or Besam powdercoat RAL ref: TBC or Premium / Value Stainless Steel cladding: FINISH TBC
FRAME Door Leaves: Std Breakout leaves, ElectroMechanical release, manual release force 150N Max.
Glass type – Door Leaves: Std 6.4mm 2B2 or 9.14mm P2A Clear laminated glass.
Door Seal: Replaceable horse hair brush.
Rotating Showcases: Comprising fixed glazed screens and glazed door with deadlock.
Frame Outer Walls: Curved glazed side screens.
Glass type – Outer Walls: Standard Std 8.76MM 1B1 or 9.14mm P2A or 10.28mm P4A or 13mm P5A Clear laminated.
Eight Position Programme Selector: Std FLUSH or REMOTE mounted.
Ceiling finish: White Melamine or Formica Colour XX
Dustcover finish: White Melamine or Formica Colour XX
Lighting: Twelve No. 12VAC/DC LED spotlights
Climate Control: Electric or water heated air curtain with radial outlet plenum WITHIN the standard overall canopy diameter or None.
Canopy / Roof Construction: Std dust cover.
Canopy Cover; 180 or 360 Degree Weather resistant cover draining to water spouts or NONE
Ground Ring; Circular Stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets.
Activation and control system:
CDC control unit with plug-in connections and switched mode power supply 100 – 230V.
Activation: Standard two Direction Sensing Radars, concealed behind each canopy fascia.
Park Control: Std Parking Brake, secures the door between each activation.
Entrapment Control: Standard Re-impulse button within the closed compartment.
Safety device(s):
PSPE Active soft rubber safety edges to;
ESPE Presence Sensors:
Passive soft rubber buffers to Outer wall mullions.
Emergency Stop, on the inner leading mullion: Std FLUSH mounted.
Disabled Slow Speed Switches: Std FLUSH mounted.
Locking mechanism:
Standard Electro-Mechanical locking of the rotating showcase.
Maintenance:
Warranty with two service visits per annum for optimum performance and longevity
1YEAR/2YEAR/3YEAR/4YEAR /5YEAR/10YEAR
Please consult ASSA ABLOY Entrance Systems technical literature for further details and the quotation for project specific notes.