Publish your products
Flush Access Panel - Stainless Steel, Aesthetic Finish (BA-UHF-SS)
Flush Access Panel - Stainless Steel, Aesthetic Finish (BA-UHF-SS)
Flush Access Panel - Stainless Steel, Aesthetic Finish (BA-UHF-SS)
Flush Access Panel - Stainless Steel, Aesthetic Finish (BA-UHF-SS)

    Flush Access Panel - Stainless Steel, Aesthetic Finish (BA-UHF-SS)

    BA-UHF-SS Aesthetic Access Panel in Stainless Steel

    A secure access solution is crucial for balancing building design and utility, especially in non-rated walls or areas with limited fire resistance. Traditional access panels can be bulky and unappealing, while a clean, modern solution maintains functionality and aesthetics. The BA-UHF-SS prioritizes these aspects, helping you save time and money during construction while ensuring the security of essential building components.

    The BA-UHF-SS is a sleek stainless steel access panel with a brushed finish and beveled edges. Its concealed hinge design simplifies installation, resulting in faster completion times for contractors and less project disruption. The panel offers lock and latch options, including keyed, screwdriver-operated, or push-button mechanisms.

    Available in standard or stainless steel, it can be fitted with a gasket for a proper fit, ensuring a seamless blend of aesthetics and functionality.

    Why Should You Use the BA-UHF-SS?

    • Elevates the Look of Your Space: The BA-UHF-SS goes beyond functionality. Its stainless-steel construction with beveled edges offers a sleek, modern design that integrates beautifully into your walls. This eliminates the need for additional work like mudding or plastering around the frame, saving time, and creating a polished final look.
    • Saves Time During Construction: The BA-UHF-SS boasts a unique concealed hinge design that simplifies installation. This translates to faster completion times for contractors, reducing labor costs and keeping your project on track.
    • Security Options for Peace of Mind: Non-rated walls can still house critical building systems that require protection. The BA-UHF-SS offers a variety of lock and latch options, including keyed, screwdriver-operated, or push-button mechanisms. This allows you to choose the right level of security for each access point, safeguarding electrical panels, plumbing controls, or other vital components from unauthorized access.
    • Versatility for Different Applications: The BA-UHF-SS comes in standard and stainless steel, catering to various design preferences. Additionally, the optional gasket ensures a proper fit and potential soundproofing depending on your installation needs.

      Contractors across North America prefer the BA-UHF-SS because of its easy access to electrical, HVAC, plumbing, and other fixtures inside walls and ceilings.

      Don't settle for purely functional access panels that compromise the aesthetics of your space. The UHF-SS transcends utility with its sleek, stainless-steel design. This easy-to-install solution offers a variety of lock and latch options, ensuring both a polished look and the security you need for essential building components.

      Best Access Doors
      1-888-575-2417
      BestAccessDoors.com
      Sales@BestAccessDoors.com

      We are looking forward to supplying your building project!

      For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors 

      Specification
      • BA-UHF-SS Specifications:

        • Material: Stainless steel Type #304
        • Door/Frame: Flush to frame with concealed hinge design (applies to both steel and stainless-steel versions)
        • Hinge: Concealed, exclusive pantograph double arm design. 
        • Hinge location: Hinges must be located on the second dimension (height).
        • Standard Lock/Latch: Screwdriver operated cam latch in cold rolled steel
        • Flange: 7/8" concealed flange
        • Frame: 1½" in depth, made of stainless steel
        • Rough opening: Door sizes + ¼ " or + 6mm
        • Finish: Stainless steel 304 #4 (brushed finish)
        • Packaging: Individually wrapped, 1 door per box
        • Options: Include various lock/latch options (keyed, hex head, handle-operated, etc.), stainless steel material (defining feature of UHF-SS), and optional neoprene gasket.
      Technical specification
      • Unique ref.aesthetic-access-door-in-stainless-steel-for-drywall
      • Product familyUniversal Access Panel
      • Product groupGeneral Purpose Access Panel
      • TypeBuilding Material
      • Date of publishing2020-02-04
      • Edition number1
      Related
      • Material mainPowder coated steel
      • Material secondarySteel
      • Designed inCanada
      • Manufactured inCanada
      Classification
      • BIMobject CategoryConstruction - Access doors & panels
      • IFC classificationObject
      • Uniclass 2015 CodeTE_10_40_10
      • Uniclass 2015 DescriptionAccess doors and traps
      • CSI MasterFormat 2014 Code08 31 00
      • CSI MasterFormat 2014 TitleAccess Doors and Panels
      • OmniClass Number23-17 11 27
      • OmniClass TitleAccess Doors

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit