Publish your products
BETAFENCE Paladin Classic + Bekafix
BETAFENCE Paladin Classic + Bekafix
BETAFENCE Paladin Classic + Bekafix
BETAFENCE Paladin Classic + Bekafix
    Betafence

    BETAFENCE Paladin Classic + Bekafix

    Manufactured in Europe

    PALADIN CLASSIC

    Your original fencing panel

    Trademarked for over 25 years Betafence's Paladin® Classic is the original Paladin panel. Why buy 'Paladin style' panels when you can buy the original?

    Assets:
    - The original Paladin fence panel 
    - Innovative and aesthetic design
    - Excellent through visibility
    - Wide range of color options

    Width: 3025 mm
    Height: 1200, 1800, 2000, 2400 mm 
    (other dimensions available on request)

    Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request

    Technical specification
    • Unique ref.PaladinClassic-Bekafix
    • Product familyMetal Fence Panel
    • Product groupPaladin Classic
    • TypeObject (single object)
    • Date of publishing2021-04-07
    • Edition number1
    Related
    • Material mainHot-dip Galvanized
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe
    United Kingdom