Publish your products
BETAFENCE Securifor 3D R + Bekafix Plus
Betafence

BETAFENCE Securifor 3D R + Bekafix Plus

Manufactured in South Africa

A PANEL, POST & FIXATOR COMBINATION DESIGNED TO DELIVER EXTENDED
BREAKTHROUGH RESISTANCE AND RIGIDITY THROUGH ADDED WELDED STRIPS.
FEATURES & BENEFITS

Complete system
Betaview 3D R is a complete perimeter security system consisting of reinforced Securifor 3D R panels,
Bekafix Plus posts, and stainless steel spider bracket fixators. Combined, these components deliver the
aesthetic high-security protection the Betaview system is known for.

Added rigidity and protection
Betaview 3D R features an additional strip welded, at intervals, to the front panel and four reinforcing
bends to significantly increase the system’s rigidity and protection levels.

Breakthrough and scaling resistant
The small apertures make the panel both difficult to climb and time consuming to cut. The added
double strips deliver additional resistance to breakthrough attempts.

Cost-effective system
The 3 m wide panels mean fewer panels and posts are required over long distances when compared
to traditional 2.5 m wide panels, and conforms to insulator spacing requirements for electric fence
installations. Its higher rigidity removes the necessity of top rails.

Visibility and aesthetics
Despite the small mesh apertures, the system appears almost invisible and delivers excellent visibility
when combined with surveillance systems.

Full system 10-year guarantee (standard terms & conditions apply)
Superior coatings underpin our 10-year anti-corrosion guarantee when the full system
(panels, Bekafix Plus posts, and fixators) is used.

Specification
  • Panels

    76.2 mm wide heavy welded Securifor strips are welded onto a Securifor 3D panel at intervals of 304 mm

    Posts & Fixing Mechanisms

    Bekafix® Plus posts are specifically designed and engineered to be used with Betafence’s high-security panels. The fence is safely tucked behind the lip of the post, resisting against attempts to pry the panel loose. The panels are secured to the post with specialized FlatMax fixators. Stainless steel M6 tamper-proof bolts are bolted through the post and secured with shear-off nuts to provide maximum resistance against w. This combination of Betafence panels with Bekafix Plus post and superior fixing mechanisms delivers a complete fencing system that ensures the installation’s integrity and protection levels.

Technical specification
  • Unique ref.Securifor3DR-BoltFlatMaxFixators
  • Product familyMetal Fence Panel
  • Product groupSecurifor 3D R
  • TypeObject (single object)
  • Date of publishing2021-06-15
  • Edition number1
  • Height (mm)2400
Related
  • Material mainSteel
  • Material secondaryPVC
  • Designed inSouth Africa
  • Manufactured inSouth Africa
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Asia Africa
Afghanistan
Algeria
Bahrain
Angola
Iran
Benin
Iraq
Botswana
Israel
Burkina Faso
Jordan
Burundi
Kuwait
Cameroon
Lebanon
Cape Verde
Oman
Central African Republic
Palestine
Chad
Qatar
Comoros
Saudi Arabia
Côte d'Ivoire
Syria
Democratic Republic of the Congo
Türkiye
Djibouti
United Arab Emirates
Egypt
Yemen
Equatorial Guinea
Eritrea
Eswatini
Ethiopia
Gabon
Ghana
Guinea
Guinea-Bissau
Kenya
Lesotho
Liberia
Libya
Madagascar
Malawi
Mali
Mauritania
Mauritius
Mayotte
Morocco
Mozambique
Namibia
Niger
Nigeria
Republic of the Congo
Reunion
Rwanda
Saint Helena
São Tomé and Príncipe
Senegal
Seychelles
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe