Manufactured in Europe
BEKAMATIC SC
Automatic cantilever sliding gate
The "expert" gateThe design, construction, and finish of our Bekamatic® SC automatic cantilever results from over 15 years of practical experiences from installations combined with Betafence's superior technological know-how.
Assets:
- Cantilever automatic gate
- Intensive use
- Highly resistant coating with a strong construction
- Special executions possible
- Easy installation
Width: 3000, 4000, 5000, 6000, 7000, 8000, 9000, 10000, 11000, 12000 mm
Height: 1200, 1500, 1700, 2000, 2400 mm
(other dimensions available on request)
Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request
Region availability
Europe | Asia | Africa | Oceania |
---|---|---|---|
Albania | Israel | Algeria | Marshall Islands |
Latvia | Jordan | Angola | Nauru |
Liechtenstein | Kuwait | Benin | New Caledonia |
Lithuania | Lebanon | Botswana | New Zealand |
Luxembourg | Oman | Burkina Faso | Niue |
Macedonia (FYROM) | Palestine | Burundi | Norfolk Island |
Malta | Qatar | Cameroon | Northern Mariana Islands |
Moldova | Saudi Arabia | Egypt | Palau |
Monaco | Syria | Cape Verde | Papua New Guinea |
Montenegro | Turkey | Central African Republic | Pitcairn Islands |
Netherlands | United Arab Emirates | Chad | Solomon Islands |
Norway | Yemen | Comoros | Timor-Leste |
Poland | Iraq | Nigeria | Tokelau |
Portugal | Iran | Republic of the Congo | Tonga |
Romania | Bahrain | Reunion | Tuvalu |
Russia | Afghanistan | Rwanda | United States Minor Outlying Islands |
San Marino | Maldives | Saint Helena | Wallis and Futuna |
Serbia | Mongolia | São Tomé and Príncipe | Vanuatu |
Slovakia | Myanmar (Burma) | Senegal | Samoa |
Slovenia | Nepal | Seychelles | Kiribati |
Jersey | North Korea | Sierra Leone | Guam |
Italy | Pakistan | Niger | Fiji |
Isle of Man | Philippines | Somalia | American Samoa |
Ireland | Singapore | South Sudan | Australia |
Andorra | South Korea | Sudan | Cook Islands |
Austria | Malaysia | Swaziland | Federated States of Micronesia |
Belarus | Sri Lanka | Tanzania | French Polynesia |
Belgium | Tajikistan | The Gambia | |
Bosnia and Herzegovina | Thailand | Togo | |
Bulgaria | Turkmenistan | Tunisia | |
Croatia | Uzbekistan | Uganda | |
Cyprus | Vietnam | Western Sahara | |
Czech Republic | Taiwan | South Africa | |
Spain | Macau | Namibia | |
Denmark | Kyrgyzstan | Morocco | |
Faroe Islands | Armenia | Côte d'Ivoire | |
Finland | Azerbaijan | Democratic Republic of the Congo | |
France | Bangladesh | Djibouti | |
Germany | Bhutan | Equatorial Guinea | |
Gibraltar | British Indian Ocean Territory | Eritrea | |
Greece | Laos | Ethiopia | |
Guernsey | Brunei | Gabon | |
Hungary | China | Ghana | |
Iceland | Christmas Island | Guinea | |
Estonia | Cocos (Keeling) Islands | Mozambique | |
Svalbard and Jan Mayen | Georgia | Guinea-Bissau | |
Sweden | Hong Kong | Lesotho | |
Switzerland | India | Liberia | |
Ukraine | Indonesia | Libya | |
United Kingdom | Japan | Madagascar | |
Vatican City | Kazakhstan | Malawi | |
Åland Islands | Cambodia | Mali | |
Mauritania | |||
Mauritius | |||
Mayotte | |||
Kenya | |||
Zambia | |||
Zimbabwe |