Publish your products
BETAFENCE Betaview 358 + Bekafix Secure
Betafence

BETAFENCE Betaview 358 + Bekafix Secure

Manufactured in South Africa

BETAVIEW®
358

Aesthetic design
Betaview is designed and manufactured to suit specific South African needs for superior protection whilst maintaining a high level of aesthetics and longevity.

Reliable protection

Apertures of 76.2x12.7 mm make it difficult to climb and cut while reinforcing V bends across the panel increases its rigidity.

Visibility

Betaview delivers excellent visibility through the fence and appears almost invisible from a distance, even at an angle. It is ideal for use with surveillance systems.

Electric Fence Compliance

Panel widths meet the maximum distance requirement for electrical fence installation compliance.

Tamper resistant fixing mechanisms

Expertly designed posts and superior fixing mechanisms maintains the complete installation’s integrity and resists against attempts to pry panels loose from the post.

Full system 10-year guarantee
(standard terms & conditions apply)
Superior coatings underpin our 10-year anti-corrosion guarantee when the full system is used.

Specification
  • Panels
    The panels are made from 4mm diameter core wire with apertures of 76.2mm x 12.7mm. The small apertures make the fence difficult to cut and climb. Available in 3m wide panels and three standard height options. Other heights available on request.

    Posts & Fixing Mechanisms
    The Betaview 358 system can be installed with the following posts: Bekafix Secure, Bekafix Plus and IPE - depending on the
    height. The fence is safely tucked behind the lip of the post, resisting against attempts to pry the panel loose from the post. The
    panels are secured to the post with our FlatMax fixators, firmly bolted through the post using M6 stainless steel security bolts
    and shear-off nuts that protect against tampering.
    This combination of Betafence panels with Bekafix Secure post and superior fixing mechanisms delivers a complete fencing system that ensures the installation’s integrity and protection levels

Technical specification
  • Unique ref.betafence-betaview-358-bekafix-secure
  • Product familyMetal Fence Panel
  • Product groupBetaview System
  • TypeObject (single object)
  • Date of publishing2022-10-28
  • Edition number1
Links
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Africa
Angola
Benin
Botswana
Burkina Faso
Burundi
Cameroon
Cape Verde
Central African Republic
Chad
Comoros
Côte d'Ivoire
Democratic Republic of the Congo
Djibouti
Equatorial Guinea
Eritrea
Eswatini
Ethiopia
Gabon
Ghana
Guinea
Guinea-Bissau
Kenya
Lesotho
Liberia
Madagascar
Malawi
Mali
Mauritania
Mauritius
Mayotte
Mozambique
Namibia
Niger
Nigeria
Republic of the Congo
Reunion
Rwanda
Saint Helena
São Tomé and Príncipe
Senegal
Seychelles
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Uganda
Zambia
Zimbabwe