Publish your products
BETAFENCE Betaview 50 + Bekafix Secure
Betafence

BETAFENCE Betaview 50 + Bekafix Secure

Manufactured in South Africa

BETAVIEW® 50

An attractive medium-security fence.

Aesthetic design
Betaview 50 is an attractive fence delivering protection, a modern look, and quality in one
complete system.

Larger apertures

Betaview 50 features larger apertures of 76.2x50.8 mm when compared to our standard Betaview system (76.2x12.7 mm).

Visibility

Betaview 50 delivers excellent visibility through the fence and appears almost invisible from a distance, even at an angle. It is ideal for use with surveillance systems.

Electric Fence Compliance

Panel widths meet the maximum distance requirement for electrical fence installation compliance.

Full system 10-year guarantee (standard terms & conditions apply)

Superior coatings underpin our 10-year anti-corrosion guarantee when the full system (panels,
Bekafix Secure posts, and stainless steel fixators) is used.

Specification
  • Panels

    The panels are made from 3mm (3.4mm when coated) diameter horizontal and 4mm (4.4mm when coated) vertical core wire. Double horizontal wires in the reinforcing bends gives the panel extra strength and rigidity when compared to similar products available on the market.

    Posts & Fixing Mechanisms

    Bekafix® Secure posts are specifically designed and engineered to be used in combination with Betafence’s panels. With Bekafix Secure, the fence is safely tucked behind the lip of the post, resisting against attempts to pry the panel loose from the post. The panels are secured to the post with our FlatMax fixators, firmly bolted through the post using M6 stainless steel security bolts and shear-off nuts that protect against tampering. This combination of Betafence panels with Bekafix Secure post and superior fixing mechanisms delivers a complete fencing system that ensures the installation’s integrity and protection levels.

Technical specification
  • Unique ref.betafence-betaview-50-bekafix-secure
  • Product familyMetal Fence Panel
  • Product groupBetaview System
  • TypeObject (single object)
  • Date of publishing2022-10-28
  • Edition number1
Links
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Africa
Angola
Benin
Botswana
Burkina Faso
Burundi
Cameroon
Cape Verde
Central African Republic
Chad
Comoros
Côte d'Ivoire
Democratic Republic of the Congo
Djibouti
Equatorial Guinea
Eritrea
Eswatini
Ethiopia
Gabon
Ghana
Guinea
Guinea-Bissau
Kenya
Lesotho
Liberia
Madagascar
Malawi
Mali
Mauritania
Mauritius
Mayotte
Mozambique
Namibia
Niger
Nigeria
Republic of the Congo
Reunion
Rwanda
Saint Helena
São Tomé and Príncipe
Senegal
Seychelles
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Uganda
Zambia
Zimbabwe