Publish your products
BETAFENCE Securifor 358 Single Skin + Angle Iron Post
Betafence

BETAFENCE Securifor 358 Single Skin + Angle Iron Post

Manufactured in South Africa

Securifor® 358 Single Skin
Flat Panel
A strong and robust fence for protection against cutting and
climbing attempts.

FEATURES & BENEFITS
Effective protection

Securifor® 358 is an imposing fence made from 4mm wires (4.4mm when coated). Available in heights of up to 3m it effectively protects against breach attempts, especially when combined with detection and electrification systems.

Breakthrough and vandal resistant
Heavy wires, robust welding and small apertures make it very time consuming to cut through and difficult to climb. A cover plate secures the panel’s edges protecting against attempts to pry panels loose from the post.

Visibility
Despite the small mesh apertures, the fence appears almost invisible from a distance, even at an angle. It is ideal for use with surveillance systems.

Electric Fence Compliance
Panel widths meet the maximum distance requirement for electrical fence installation compliance.
Full system 10-year guarantee (standard terms & conditions apply)
Superior coatings underpin our 10-year anti-corrosion guarantee when Betafence’s full system (panels, posts, and stainless steel fixators) is used.


Specification
  • Panels

    Wire Diameter: 4mm (4.40mm coated)
    Apertures: 76,2mm x 12,7mm

    Posts & Fixing Mechanisms

    Angle Iron Posts:
    3.2m posts: 70mm x 70mm x 6mm
    3.8m post: 100mm x 75mm x 6mm
    Cover plate: 70mm x 6mm
    Made from a rolled sheet, then galvanized and PES coated RAL 6005 Green or RAL 7021 Anthracite.

    To protect against tampering, the panel’s edges are covered by a cover plate secured with M8 stainless steel tamper-proof security bolts and shear-off nuts, firmly bolted through the post. This combination of Betafence panels, posts and superior fixing mechanisms
    delivers a complete fencing system that ensures the installation’s integrity and protection levels. The top and bottom rail adds rigidity to the fence line and further discourages climb over attempts.
Technical specification
  • Unique ref.betafence-betaview-securifor-358-single-skin-Angle-Iron-Post
  • Product familyMetal Fence Panel
  • Product groupSA Securifor
  • TypeObject (single object)
  • Date of publishing2022-10-28
  • Edition number1
Links
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLandscaping - Fencing

Region availability

Africa
Angola
Benin
Botswana
Burkina Faso
Burundi
Cameroon
Cape Verde
Central African Republic
Chad
Comoros
Côte d'Ivoire
Democratic Republic of the Congo
Djibouti
Equatorial Guinea
Eritrea
Eswatini
Ethiopia
Gabon
Ghana
Guinea
Guinea-Bissau
Kenya
Lesotho
Liberia
Madagascar
Malawi
Mali
Mauritania
Mauritius
Mayotte
Mozambique
Namibia
Niger
Nigeria
Republic of the Congo
Reunion
Rwanda
Saint Helena
São Tomé and Príncipe
Senegal
Seychelles
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Uganda
Zambia
Zimbabwe