Manufactured in Europe
FORTINET PROTECT
Welded rolls fences for your demarcation project
The Fortinet® Protect system is composed of a plastic-coated fence on welded rolls and Bekaclip® posts, the ideal demarcation for your house or professional property.
Assets:
- Rigidity
- High longevity
- Quick and professional installation
- Complete system
MESH
Welded mesh (50.8 x 50.8 mm), from galvanized wire, electrically welded at every intersection, and then plastic coated. The horizontal wires have a crimp at every mesh. The wire mesh of 150 cm and higher has barbs of 25.4 mm at one side, to be placed at the top or the bottom of your fence. Length rolls: 25 m.
Fortinet Protect
GATES
The Fortinet Protect welded rolls can be completed with the Fortinet and Robusta swing gates and the Robusta sliding gates.
COATING TECHNIQUE AND COLOURS
The welded rolls are made out of galvanized wires. A pre-treatment process guarantees a perfect PVC coating adhesion to the product surface.
Fence:
Green BF 6073
Posts:
Green RAL 6005
Region availability
Europe | Asia | Oceania | Africa |
---|---|---|---|
Åland Islands | Armenia | American Samoa | Algeria |
Albania | Azerbaijan | Australia | Djibouti |
Andorra | Bahrain | Cook Islands | Egypt |
Austria | Bangladesh | Federated States of Micronesia | Libya |
Belarus | Bhutan | Fiji | Morocco |
Belgium | British Indian Ocean Territory | French Polynesia | Tunisia |
Bosnia and Herzegovina | Brunei | Guam | Western Sahara |
Bulgaria | Cambodia | Kiribati | |
Croatia | China | Marshall Islands | |
Cyprus | Christmas Island | Nauru | |
Czech Republic | Cocos (Keeling) Islands | New Caledonia | |
Denmark | Georgia | New Zealand | |
Estonia | Hong Kong | Niue | |
Faroe Islands | India | Norfolk Island | |
Finland | Indonesia | Northern Mariana Islands | |
France | Iran | Palau | |
Germany | Iraq | Papua New Guinea | |
Gibraltar | Israel | Pitcairn Islands | |
Greece | Japan | Samoa | |
Guernsey | Jordan | Solomon Islands | |
Hungary | Kazakhstan | Timor-Leste | |
Iceland | Kuwait | Tokelau | |
Ireland | Kyrgyzstan | Tonga | |
Isle of Man | Laos | Tuvalu | |
Italy | Lebanon | United States Minor Outlying Islands | |
Jersey | Macau | Vanuatu | |
Latvia | Malaysia | Wallis and Futuna | |
Liechtenstein | Maldives | ||
Lithuania | Mongolia | ||
Luxembourg | Myanmar (Burma) | ||
Malta | Nepal | ||
Moldova | North Korea | ||
Monaco | Oman | ||
Montenegro | Pakistan | ||
Netherlands | Palestine | ||
North Macedonia | Philippines | ||
Norway | Qatar | ||
Poland | Saudi Arabia | ||
Portugal | Singapore | ||
Romania | South Korea | ||
Russia | Sri Lanka | ||
San Marino | Syria | ||
Serbia | Taiwan | ||
Slovakia | Tajikistan | ||
Slovenia | Thailand | ||
Spain | Türkiye | ||
Svalbard and Jan Mayen | Turkmenistan | ||
Sweden | United Arab Emirates | ||
Switzerland | Uzbekistan | ||
Ukraine | Vietnam | ||
United Kingdom | Yemen | ||
Vatican City |