Manufactured in Europe
DECOFOR GATES
Your Decorative Swing Gates
The Decofor® single and double swing gates are a perfect combination with the decorative Decofor® Arco, Recto and Wave panel fences.
Assets:
- Rigidity
- Attractive design
- Quality finish
- Fast installation
FRAME
Decofor swing gates are in perfect harmony with the Decofor panels. The infill consists of a Decofor Arco panel with a mesh of 200x65 mm, welded into the gate frame.
POSTS
Profile:
- Single gates: 80 x 80 x 3 mm
- Double gates: 100 x 100 x 3 mm
They are adapted to the different height of fences and completed with a metal ball cap.
They are supplied with inserts for the fixation of the fencing panels.
PANEL INFILL FRAME
Decofor Arco panel with a mesh of 200 x 65 mm is welded into the gate frame.
Decorative gates with Decofor Recto or Wave on request.
ACCESSORIES
For wall fixation, special hinges are available.
COATING TECHNIQUE AND COLOURS
Galvanised and polyester coated.
Black RAL 9005
Region availability
| Europe | Asia | Oceania | Africa |
|---|---|---|---|
Åland Islands | Armenia | American Samoa | Algeria |
Albania | Azerbaijan | Australia | Djibouti |
Andorra | Bahrain | Cook Islands | Egypt |
Austria | Bangladesh | Federated States of Micronesia | Libya |
Belarus | Bhutan | Fiji | Morocco |
Belgium | British Indian Ocean Territory | French Polynesia | Tunisia |
Bosnia and Herzegovina | Brunei | Guam | Western Sahara |
Bulgaria | Cambodia | Kiribati | |
Croatia | China | Marshall Islands | |
Cyprus | Christmas Island | Nauru | |
Czech Republic | Cocos (Keeling) Islands | New Caledonia | |
Denmark | Georgia | New Zealand | |
Estonia | Hong Kong | Niue | |
Faroe Islands | India | Norfolk Island | |
Finland | Indonesia | Northern Mariana Islands | |
France | Iran | Palau | |
Germany | Iraq | Papua New Guinea | |
Gibraltar | Israel | Pitcairn Islands | |
Greece | Japan | Samoa | |
Guernsey | Jordan | Solomon Islands | |
Hungary | Kazakhstan | Timor-Leste | |
Iceland | Kuwait | Tokelau | |
Ireland | Kyrgyzstan | Tonga | |
Isle of Man | Laos | Tuvalu | |
Italy | Lebanon | United States Minor Outlying Islands | |
Jersey | Macau | Vanuatu | |
Latvia | Malaysia | Wallis and Futuna | |
Liechtenstein | Maldives | ||
Lithuania | Mongolia | ||
Luxembourg | Myanmar (Burma) | ||
Malta | Nepal | ||
Moldova | North Korea | ||
Monaco | Oman | ||
Montenegro | Pakistan | ||
Netherlands | Palestine | ||
North Macedonia | Philippines | ||
Norway | Qatar | ||
Poland | Saudi Arabia | ||
Portugal | Singapore | ||
Romania | South Korea | ||
Russia | Sri Lanka | ||
San Marino | Syria | ||
Serbia | Taiwan | ||
Slovakia | Tajikistan | ||
Slovenia | Thailand | ||
Spain | Türkiye | ||
Svalbard and Jan Mayen | Turkmenistan | ||
Sweden | United Arab Emirates | ||
Switzerland | Uzbekistan | ||
Ukraine | Vietnam | ||
United Kingdom | Yemen | ||
Vatican City |