Publish your products
BETAFENCE Nylofor 3D LIGHT II + UniLox
BETAFENCE Nylofor 3D LIGHT II + UniLox
BETAFENCE Nylofor 3D LIGHT II + UniLox
BETAFENCE Nylofor 3D LIGHT II + UniLox
BETAFENCE Nylofor 3D LIGHT II + UniLox
    Betafence

    BETAFENCE Nylofor 3D LIGHT II + UniLox

    3.3 out of 5 stars3.3(7 reviews)

    Manufactured in Europe 

    NYLOFOR 3D LIGHT II
    Economical fencing for cost efficiency

    The Nylofor 3D Light II panel is an economic professional 3d panel, with good resistance to distortion.

    Assets:
    - Rigidity thanks to its 3D profiles
    - Economic welded panel
    - Non-standard color possibilities

    PANELS

    The Nylofor 3D Light II panels are produced by electrical resistance welded galvanized wires and subsequently polyester coated. It has a barb of 30 mm at the topside. 
    The panels have round horizontal wires and vertical "V-shaped" ones. 
    The V-shapes are bent before polyester coating. 

    • Mesh sizes: 200 x 50 mm 
    • Wire diameter: 
      • Galvanized horizontal and vertical core wire: Ø 3.80 mm
      • Polyester coated horizontal and vertical wire: Ø 4.00 mm

    COATING TECHNIQUE AND COLOURS

    Metallic coating: the wires are galvanized and the min. zinc weight of the horizontal and vertical wires is minimum 30 g/m²

    Polyester coating: 
    ► Thickness polyester coating:
    The total layer is a minimum 100 µm thick. The polyester thickness - as well as the coated wire diameter dimension - is the average of 10 measurements done over 1 panel. 
    In corrosive environments, higher minimum coating thickness is recommended. The typical value is 150 µm (always in an agreement between buyer and seller). 

    ► Adhesion polyester coating:
    Make a scratch in the longitudinal direction of the wire, by means of a hard metal pointed graving tool, penetrating through the metal. The length of the scratch will be about 50 mm. The coating shall not be able to be lifted from the metal by more than 50 mm. 

    Available colors from stock

    Green RAL 6005 - Anthracite RAL 7016 - Black RAL 9005
    Other colors possible on request for large quantities

    Technical specification
    • Unique ref.nylofor-3d-light-ii-unilox
    • Product familyMetal Fence Panel
    • Product groupNylofor 3D LIGHT II
    • TypeObject (single object)
    • Date of publishing2023-02-21
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe Asia Oceania Africa
    Åland Islands
    Armenia
    American Samoa
    Algeria
    Albania
    Azerbaijan
    Australia
    Djibouti
    Andorra
    Bahrain
    Cook Islands
    Egypt
    Austria
    Bangladesh
    Federated States of Micronesia
    Libya
    Belarus
    Bhutan
    Fiji
    Morocco
    Belgium
    British Indian Ocean Territory
    French Polynesia
    Tunisia
    Bosnia and Herzegovina
    Brunei
    Guam
    Western Sahara
    Bulgaria
    Cambodia
    Kiribati
    Croatia
    China
    Marshall Islands
    Cyprus
    Christmas Island
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    New Caledonia
    Denmark
    Georgia
    New Zealand
    Estonia
    Hong Kong
    Niue
    Faroe Islands
    India
    Norfolk Island
    Finland
    Indonesia
    Northern Mariana Islands
    France
    Iran
    Palau
    Germany
    Iraq
    Papua New Guinea
    Gibraltar
    Israel
    Pitcairn Islands
    Greece
    Japan
    Samoa
    Guernsey
    Jordan
    Solomon Islands
    Hungary
    Kazakhstan
    Timor-Leste
    Iceland
    Kuwait
    Tokelau
    Ireland
    Kyrgyzstan
    Tonga
    Isle of Man
    Laos
    Tuvalu
    Italy
    Lebanon
    United States Minor Outlying Islands
    Jersey
    Macau
    Vanuatu
    Latvia
    Malaysia
    Wallis and Futuna
    Liechtenstein
    Maldives
    Lithuania
    Mongolia
    Luxembourg
    Myanmar (Burma)
    Malta
    Nepal
    Moldova
    North Korea
    Monaco
    Oman
    Montenegro
    Pakistan
    Netherlands
    Palestine
    North Macedonia
    Philippines
    Norway
    Qatar
    Poland
    Saudi Arabia
    Portugal
    Singapore
    Romania
    South Korea
    Russia
    Sri Lanka
    San Marino
    Syria
    Serbia
    Taiwan
    Slovakia
    Tajikistan
    Slovenia
    Thailand
    Spain
    Türkiye
    Svalbard and Jan Mayen
    Turkmenistan
    Sweden
    United Arab Emirates
    Switzerland
    Uzbekistan
    Ukraine
    Vietnam
    United Kingdom
    Yemen
    Vatican City