Manufactured in Europe
NYLOFOR 2DS
Heavy 868 twin wire fencing panels
Nylofor® 2D Super 868 twin wire weldmesh panel features twin horizontal wires to give increased rigidity and resistance to vandalism.
Assets:
- High rigidity
- Resistance to cutting and vandalism
- Quality that lasts
- Complete system
- Screeno® Wave privacy infill compatibility
Width: 2500 mm
Height: 630, 830, 1030, 1230, 1430, 1630, 1830, 2030, 2230, 2430 mm
(other dimensions available on request)
Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request
Region availability
Asia | Africa | Oceania | Europe |
---|---|---|---|
Bahrain | Tunisia | Vanuatu | Latvia |
Yemen | Morocco | Wallis and Futuna | Jersey |
United Arab Emirates | Libya | United States Minor Outlying Islands | Italy |
Syria | Algeria | Tuvalu | Isle of Man |
Saudi Arabia | Western Sahara | Tonga | Ireland |
Qatar | Egypt | Tokelau | Iceland |
Oman | Djibouti | Timor-Leste | Hungary |
Lebanon | Solomon Islands | Guernsey | |
Kuwait | Samoa | Greece | |
Jordan | Pitcairn Islands | Gibraltar | |
Israel | Papua New Guinea | Germany | |
Iraq | Palau | France | |
Iran | Northern Mariana Islands | Finland | |
Palestine | Norfolk Island | Faroe Islands | |
Brunei | Niue | Estonia | |
British Indian Ocean Territory | New Zealand | Denmark | |
Bhutan | New Caledonia | Czech Republic | |
Bangladesh | Nauru | Cyprus | |
Azerbaijan | Marshall Islands | Croatia | |
Armenia | Kiribati | Bulgaria | |
Cambodia | Guam | Bosnia and Herzegovina | |
China | Fiji | Belgium | |
Christmas Island | Federated States of Micronesia | Belarus | |
Cocos (Keeling) Islands | Cook Islands | Austria | |
Vietnam | Australia | Andorra | |
Uzbekistan | American Samoa | Liechtenstein | |
Turkmenistan | French Polynesia | Lithuania | |
Thailand | Luxembourg | ||
Tajikistan | Macedonia (FYROM) | ||
Taiwan | Åland Islands | ||
Sri Lanka | Vatican City | ||
South Korea | United Kingdom | ||
Singapore | Ukraine | ||
Philippines | Switzerland | ||
Pakistan | Sweden | ||
North Korea | Svalbard and Jan Mayen | ||
Nepal | Spain | ||
Mongolia | Slovenia | ||
Maldives | Serbia | ||
Malaysia | San Marino | ||
Macau | Russia | ||
Laos | Romania | ||
Kyrgyzstan | Portugal | ||
Kazakhstan | Poland | ||
Japan | Norway | ||
Indonesia | Netherlands | ||
India | Montenegro | ||
Hong Kong | Monaco | ||
Georgia | Moldova | ||
Myanmar (Burma) | Malta | ||
Turkey | Slovakia | ||
Albania |