Publish your products
BETAFENCE Robusta SQ25 Single
Betafence

BETAFENCE Robusta SQ25 Single

4.3 out of 5 stars4.3(6 reviews)

Manufactured in Europe

ROBUSTA-NYLOFOR SQ25
The professional swing gates

The Robusta-Nylofor® professional swing gates are available in a single and double version with railing or panel Nylofor® infill as a perfect combination with all panel fences.

Assets:
- Rigid construction
- Optimal settings
- High-quality coating
- Fast installation

FRAME

Frame out of square tube. Mire welded 60 x 60 or 60 x 40 mm, with welded Nylofor panel on the frame (for 3D panels) or in the frame (for 2D panels). 
For gates with a Nylofor 3D panels infill, height < 1.73 have panel welded with barbed at the bottom.

POSTS

Square posts out of a welded tube with cap. Posts dimension will depend on your wing size. It goes from 80x80x2 or 3 up to 160 x 160 x 5mm

COATING TECHNIQUE AND COLORS

Galvanized and polyester coated.

  • Green RAL 6005
  • White RAL 9010
  • Black RAL 9005
  • Anthracite RAL 7016

Other colors on request.

Technical specification
  • Unique ref.robusta-sq25-single
  • Product familySwing Gates
  • Product groupRobusta
  • TypeObject (single object)
  • Date of publishing2021-08-17
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryGalvanized steel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryLandscaping - Gates

Region availability

Europe Asia Oceania Africa
Åland Islands
Afghanistan
American Samoa
Egypt
Albania
Armenia
Australia
Andorra
Azerbaijan
Cook Islands
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit