Publish your products
BETAFENCE Securifor + Securifor Post with spider clamps on footplate
BETAFENCE Securifor + Securifor Post with spider clamps on footplate
BETAFENCE Securifor + Securifor Post with spider clamps on footplate
    Betafence

    BETAFENCE Securifor + Securifor Post with spider clamps on footplate

    Manufactured in Europe

    SECURIFOR 358
    Trusted high-security fencing panel system

    The Securifor® 358 system is a total system that consists of heavy, high-security welded panels in an anti-climb rectangular mesh, supported by a choice of posts.

    Assets:
    - Vandal-resistant: anti-climb and anti-cut 
    - Secure and discreet
    - Efficient deterrence
    - Excellent visibility through the fence
    - Secured by Design, LPCB and CPNI rated systems available

    ASSOCIATED SWING GATES

    The Securifor system is supplied with matching gates using the same high-security mesh infill as the fence. Single or double- swing or sliding gates can be manufactured on request with Securifor panels infill.

    COATING TECHNIQUE AND COLORS

    European Manufacturing:
    Panels are made out of galvanized wires. An adhesion coating is given for perfect bonding with the polyester coating (min. 100 microns).
    The panels are also available coated in Zincalu Super (95% zinc, 5% aluminum) or galvanized and polyester coated for long life protection.
    - Green RAL 6005
    - Anthracite RAL 7016
    - Other RAL colors are available on request.

    Technical specification
    • Unique ref.securifor-securifor-post-with-spider-clamps-on-footplate
    • Product familyMetal Fence Panel
    • Product groupSecurifor 358
    • TypeObject (single object)
    • Date of publishing2021-08-17
    • Edition number1
    Related
    • Material mainSteel
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    Europe Asia Oceania Africa
    Åland Islands
    Afghanistan
    American Samoa
    Egypt
    Albania
    Armenia
    Australia
    Andorra
    Azerbaijan
    Cook Islands
    Austria
    Bahrain
    Federated States of Micronesia
    Belarus
    Bangladesh
    Fiji
    Belgium
    Bhutan
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Guam
    Bulgaria
    Brunei
    Kiribati
    Croatia
    Cambodia
    Marshall Islands
    Cyprus
    China
    Nauru
    Czech Republic
    Christmas Island
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    New Zealand
    Estonia
    Georgia
    Niue
    Faroe Islands
    Hong Kong
    Norfolk Island
    Finland
    India
    Northern Mariana Islands
    France
    Indonesia
    Palau
    Germany
    Iran
    Papua New Guinea
    Gibraltar
    Iraq
    Pitcairn Islands
    Greece
    Israel
    Samoa
    Guernsey
    Japan
    Solomon Islands
    Hungary
    Jordan
    Timor-Leste
    Iceland
    Kazakhstan
    Tokelau
    Ireland
    Kuwait
    Tonga
    Isle of Man
    Kyrgyzstan
    Tuvalu
    Italy
    Laos
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Vanuatu
    Latvia
    Macau
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit