Manufactured in Europe
SECURIFOR 358
Trusted high-security fencing panel system
The Securifor® 358 system is a complete system consisting of heavy, high-security welded panels in an anti-climb rectangular mesh, supported on selected posts.
Features:
- Secure and discreet
- Efficient deterrence,
- Excellent visibility through the fence,
- Vandal-resistant: anti-climb and anti-cut,
- Secured by Design, LPCB and CPNI rated systems available,
Width: 2515 mm
Height: 2000, 2400, 3000, 3650, 4000, 6000 mm
(other dimensions available on request)
Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request
Region availability
| Europe | Asia | Oceania | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | American Samoa | Egypt |
Albania | Armenia | Australia | |
Andorra | Azerbaijan | Cook Islands | |
Austria | Bahrain | Federated States of Micronesia | |
Belarus | Bangladesh | Fiji | |
Belgium | Bhutan | French Polynesia | |
Bosnia and Herzegovina | British Indian Ocean Territory | Guam | |
Bulgaria | Brunei | Kiribati | |
Croatia | Cambodia | Marshall Islands | |
Cyprus | China | Nauru | |
Czech Republic | Christmas Island | New Caledonia | |
Denmark | Cocos (Keeling) Islands | New Zealand | |
Estonia | Georgia | Niue | |
Faroe Islands | Hong Kong | Norfolk Island | |
Finland | India | Northern Mariana Islands | |
France | Indonesia | Palau | |
Germany | Iran | Papua New Guinea | |
Gibraltar | Iraq | Pitcairn Islands | |
Greece | Israel | Samoa | |
Guernsey | Japan | Solomon Islands | |
Hungary | Jordan | Timor-Leste | |
Iceland | Kazakhstan | Tokelau | |
Ireland | Kuwait | Tonga | |
Isle of Man | Kyrgyzstan | Tuvalu | |
Italy | Laos | United States Minor Outlying Islands | |
Jersey | Lebanon | Vanuatu | |
Latvia | Macau | Wallis and Futuna | |
Liechtenstein | Malaysia | ||
Lithuania | Maldives | ||
Luxembourg | Mongolia | ||
Malta | Myanmar (Burma) | ||
Moldova | Nepal | ||
Monaco | North Korea | ||
Montenegro | Oman | ||
Netherlands | Pakistan | ||
North Macedonia | Palestine | ||
Norway | Philippines | ||
Poland | Qatar | ||
Portugal | Saudi Arabia | ||
Romania | Singapore | ||
Russia | South Korea | ||
San Marino | Sri Lanka | ||
Serbia | Syria | ||
Slovakia | Taiwan | ||
Slovenia | Tajikistan | ||
Spain | Thailand | ||
Svalbard and Jan Mayen | Türkiye | ||
Sweden | Turkmenistan | ||
Switzerland | United Arab Emirates | ||
Ukraine | Uzbekistan | ||
United Kingdom | Vietnam | ||
Vatican City | Yemen |