Manufactured in Europe
SECURIFOR 3D
Professional security fencing
The Securifor® 3D is a professional security fencing solution made of welded mesh panels with reinforcing V-bends. It combines anti-climbing and anti-cutting features with excellent visibility through the fence.
Features:
- Attractive high security
- Toe and finger proof mesh aperture
- Long lifetime
- Excellent visibility
Width: 2515 mm Height: 2000, 2400, 3000 mm (other dimensions available on request)
Color: RAL 6005 (Moss green), RAL 7016 (Anthracite grey), RAL 9010 (Pure white), RAL 9005 (Jet black), all other RAL colors on request
Region availability
Europe | Asia | Africa | Oceania |
---|---|---|---|
Albania | Israel | Egypt | Marshall Islands |
Latvia | Jordan | Nauru | |
Liechtenstein | Kuwait | New Caledonia | |
Lithuania | Lebanon | New Zealand | |
Luxembourg | Oman | Niue | |
Macedonia (FYROM) | Palestine | Norfolk Island | |
Malta | Qatar | Northern Mariana Islands | |
Moldova | Saudi Arabia | Palau | |
Monaco | Syria | Papua New Guinea | |
Montenegro | Turkey | Pitcairn Islands | |
Netherlands | United Arab Emirates | Solomon Islands | |
Norway | Yemen | Timor-Leste | |
Poland | Iraq | Tokelau | |
Portugal | Iran | Tonga | |
Romania | Bahrain | Tuvalu | |
Russia | Afghanistan | United States Minor Outlying Islands | |
San Marino | Maldives | Wallis and Futuna | |
Serbia | Mongolia | Vanuatu | |
Slovakia | Myanmar (Burma) | Samoa | |
Slovenia | Nepal | Kiribati | |
Jersey | North Korea | Guam | |
Italy | Pakistan | Fiji | |
Isle of Man | Philippines | American Samoa | |
Ireland | Singapore | Australia | |
Andorra | South Korea | Cook Islands | |
Austria | Malaysia | Federated States of Micronesia | |
Belarus | Sri Lanka | French Polynesia | |
Belgium | Tajikistan | ||
Bosnia and Herzegovina | Thailand | ||
Bulgaria | Turkmenistan | ||
Croatia | Uzbekistan | ||
Cyprus | Vietnam | ||
Czech Republic | Taiwan | ||
Spain | Macau | ||
Denmark | Kyrgyzstan | ||
Faroe Islands | Armenia | ||
Finland | Azerbaijan | ||
France | Bangladesh | ||
Germany | Bhutan | ||
Gibraltar | British Indian Ocean Territory | ||
Greece | Laos | ||
Guernsey | Brunei | ||
Hungary | China | ||
Iceland | Christmas Island | ||
Estonia | Cocos (Keeling) Islands | ||
Svalbard and Jan Mayen | Georgia | ||
Sweden | Hong Kong | ||
Switzerland | India | ||
Ukraine | Indonesia | ||
United Kingdom | Japan | ||
Vatican City | Kazakhstan | ||
Åland Islands | Cambodia |